Smart Building and Home Application Guide
Discover Littelfuse technologies that enhance circuit protection, power control, and sensing accuracy in building and home automation applications.
Intelligent outlets let building managers and homeowners control energy use and costs via smartphones, tablets, or voice assistants. A block diagram shows which Littelfuse products help smart outlets operate as designed. Our TVS diode arrays and polymer ESD suppressors keep noise out of wireless signals. In addition, our Schottky diode rectifiers ensure circuits receive the dc power they require.
Block Diagram
Technology: | |
---|---|
Product Series: | |
Features: | Third party compliance UL/IEC, low internal resistance, shock safe, vibration resistant |
Benefits: | Reduces customer qualification time by complying with third party safety standards such as UL/IEC |
Technology: | |
---|---|
Product Series: | |
Features: | Ultra low forward voltage drop, high frequency operation |
Benefits: | Enables the design of high efficiency power supplies |
Technology: | |
---|---|
Product Series: | SP3213 |
Features: | Space efficient 0201 form-factor, third party compliance, Low capacitance |
Benefits: | Smaller form-factor and multi-line protection enables ease of design |
Technology: | |
---|---|
Product Series: | SP3213 |
Features: | Low capacitance of 1.0 pF per I/O |
Benefits: | Smaller form-factor and multi-line protection enables ease of design |