Rice Cooker Motherboards
A simplified block diagram for a rice cooker motherboard illustrates the need for metal oxide varistors, Schottky diode rectifiers, and triacs. Littelfuse produces each of these overcurrent protection and current switching devices. We also make fuses that protect the solid state switches from overcurrent events.
Block Diagram
Technology: | |
---|---|
Product Series: | |
Features: | Third-party compliance with UL/IEC; low internal resistance; shock-safe; vibration-resistant |
Benefits: | Reduces customer qualification time by complying with third-party safety standards such as UL/IEC |
Technology: | |
---|---|
Product Series: | |
Features: | Low Rds(on); dv/dt ruggedness |
Benefits: | Offers fast response time and lower heat signature |
Technology: | |
---|---|
Product Series: | LVR |
Features: | Line voltage ratings of 120 VAC and 240 VAC; low resistance; holds current up to 2 A; compact size |
Benefits: | Fast time to trip; offers board space saving; reduces customer quality time by complying with UL/IEC |
Technology: | |
---|---|
Product Series: | |
Features: | High voltage withstand capability (1 kA), high surge capability up to 200 A; mechanically and thermally robust TO-220 |
Benefits: | Solid-state (non-mechanical) switching and no audible noise during operation; enables power efficient, compact design |
Technology: | |
---|---|
Product Series: | H6246 |
Features: | Wide range of requirements for customer-specific applications; various precision levels available |
Benefits: | Customized probes and assemblies to meet individual customer requirements |
Technology: | |
---|---|
Product Series: | |
Features: | Ultra-low IQ: 7 nA Typ @ 5.5 VIN; low RON = 31 m Typ @ 5.5 VIN |
Benefits: | Slew rate control, integrated output discharge switch, and internal EN pull-down resistor |
Technology: | |
---|---|
Product Series: | 54140 |
Features: | IP67 rated; 17 Gauss sensitivity |
Benefits: | Ultra-low power consumption at 1.5 uA ; longevity of up to 20 billion operations |
Ask an Expert
Please let us know about your Rice Cooker Motherboards project to have one of our experts help you find the best Littelfuse solution for your needs.