Link has been copied to clipboard
Rice Cooker Mechanical & Displays
Electric rice cooker users need mechanical controls and displays that help them prepare meals and avoid shocks or burns. A block diagram shows components Littelfuse makes for controlling heating plates, protecting LED and LCD displays, and preventing unsafe operation. Our solutions include NTC thermistors for temperature sensing, TVS diodes for ESD protection, and reed sensors for lid detection.
Block Diagram
Technology: | |
---|---|
Product Series: | |
Features: | Third-party compliance with UL/IEC; low internal resistance; shock-safe; vibration-resistant |
Benefits: | Reduces customer qualification time by complying with third-party safety standards such as UL/IEC |
Technology: | |
---|---|
Product Series: | |
Features: | Low Rds(on); dv/dt ruggedness |
Benefits: | Offers fast response time and lower heat signature |
Technology: | |
---|---|
Product Series: | LVR |
Features: | Line voltage ratings of 120 VAC and 240 VAC; low resistance; holds current up to 2 A; compact size |
Benefits: | Fast time to trip; offers board space saving; reduces customer quality time by complying with UL/IEC |
Technology: | |
---|---|
Product Series: | QJxx16xHx |
Features: | High voltage withstand capability (1 kA), high surge capability up to 200 A; mechanically and thermally robust TO-220 |
Benefits: | Solid-state (non-mechanical) switching and no audible noise during operation; enables power efficient, compact design |
Technology: | |
---|---|
Product Series: | H6246 |
Features: | Wide range of requirements for customer-specific applications; various precision levels available |
Benefits: | Customized probes and assemblies to meet individual customer requirements |
Technology: | |
---|---|
Product Series: | |
Features: | Ultra-low IQ: 7 nA Typ @ 5.5 VIN; low RON = 31 m Typ @ 5.5 VIN |
Benefits: | Slew rate control, integrated output discharge switch, and internal EN pull-down resistor |
Technology: | |
---|---|
Product Series: | 54140 |
Features: | IP67 rated; 17 Gauss sensitivity |
Benefits: | Ultra-low power consumption at 1.5 uA ; longevity of up to 20 billion operations |