Pxxx2ACMC Series - Two-Chip MicroCapacitance (MC) SIDACtor® - Modified TO-220

SIDACtor Balanced MC Modified TO 220 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The two-chip modified TO-220 MC SIDACtor® solid state device protects telecommunication equipment in applications that reference Tip and Ring to earth ground but do not require balanced protection.

SIDACtor® devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21 and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor® devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/µs.
  • Special voltage (VS and VDRM) and holding current (IH) requirements are available upon request.
  • Off-state capacitance is measured between Pins 1-2 and 3-2 at 1MHz with a 2V bias.

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
Pins T-RCO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
IscurrIDRM @
VDRM
(μA)
IH (mA)di/dt @
110°C
(A/μs)
Regulatory RequirementsIpp5x310Ipp10x700Ipp2x10Ipp5x320Ipp8x20Partner ECAD ModelsStockSamplesCompare
P0602ACMCL50801-32510800550500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P0602ACMCLCheckOrder
P1402ACMCL1161541-335208005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P1402ACMCLCheckOrder
P1602ACMCL1301901-335208005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P1602ACMCLCheckOrder
P2202ACMCL1802601-340258005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P2202ACMCLCheckOrder
P2702ACMCL2403201-335208005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P2702ACMCLCheckOrder
P3002ACMCL2803601-335208005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P3002ACMCLCheckOrder
P3602ACMCL3404401-330158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P3602ACMCLCheckOrder
P4202ACMCL3805001-330158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P4202ACMCLCheckOrder
P4802ACMCL4406001-330158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P4802ACMCLCheckOrder
P6002ACMCL5507001-325158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400P6002ACMCLCheckOrder
P0302AAMCL
Obsolete: 2011 -11-30
12501-33515800550500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P0602AAMCL
Obsolete: 2011 -11-30
50801-32010800550500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P0602ACMC
Obsolete: 2009 -09-01
50801-32510800550500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P1402ACMC
Obsolete: 2009 -09-01
1161541-335208005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P1602ACMC
Obsolete: 2009 -09-01
1301901-335208005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P2202ACMC
Obsolete: 2009 -09-01
1802601-340258005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P2702ACMC
Obsolete: 2009 -09-01
2403201-335208005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P3002ACMC
Obsolete: 2009 -09-01
2803601-335208005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P3602ACMC
Obsolete: 2009 -09-01
3404401-330158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P4202ACMC
Obsolete: 2009 -09-01
3805001-330158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P4802ACMC
Obsolete: 2009 -09-01
4406001-330158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P6002ACMC
Obsolete: 2009 -09-01
5507001-325158005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P0302AAMCL SIDACtor® SYM 2Chp 6/12V 50A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P0602AAMCL SIDACtor® SYM 2Chp 25/50V 50A TO220A RoH RoHS No 11/01/2004 PbFree No Yes
P0602ACMC SIDACTOR®SYM 2CHIP 25/50V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P0602ACMCL SIDACtor® SYM 2Chp 25/50V 500A TO220A Ro RoHS No 11/01/2004 PbFree No Yes
P1402ACMC SIDACtor® SYM 2Chp 58/116V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P1402ACMCL SIDACtor® 2Chp 58/116V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P1602ACMC SIDACtor® SYM 2Chp 65/130V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P1602ACMCL SIDACtor® 2Chp 65/130V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P2202ACMC SIDACtor® SYM 2Chp 90/180V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P2202ACMCL SIDACtor® 2Chp 90/180V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P2702ACMC SIDACtor® SYM 2Chp 120/240V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P2702ACMCL SIDACtor® 2Chp 120/240V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P3002ACMC SIDACtor® SYM 2Chp 140/280V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P3002ACMCL SIDACtor® 2Chp 140/280V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P3602ACMC SIDACtor® SYM 2Chp 170/340V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P3602ACMCL SIDACtor® 2Chp 170/340V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P4202ACMC SIDACTOR® SYM2 CHIP 190/380V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P4202ACMCL SIDACtor® 2Chp 190/380V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P4202ACMCLRP SIDACtor® 2Chp 190/380V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
P4802ACMC SIDACTOR®SYM 2CHIP 220/440V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P4802ACMCL SIDACtor® 2Chp 220/440V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No CoC_RoHS9_P4802ACMCL REACH219_Declaration_(Contain)_P4802ACMCL Yes
Contains
P6002ACMC SIDACTOR® SYM 2CHP 275/550V 500A TO220A RoHS No 11/01/2004 PbFree No Yes
P6002ACMCL SIDACtor® 2Chp 275/550V 500A TO220A RoHS RoHS No 11/01/2004 PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon SIDACTor Protection Thyristors Pxxx3ACMC Datasheet

MC Series Modified TO-220 are low capacitance SIDACtor® devices designed to protect various types of broadband equipment from damaging overvoltage transients...

pdficon Littelfuse SIDACtor Pxxx2ACMC Series Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...