Wireless LAN Access Point
Circuits shown here can experience overload, short circuit conditions, or voltage transients (lightning, ESD, etc.) and may require protection components to meet Regulatory standards or to ensure reliable operation. Click on the green links to find Littelfuse circuit protection solutions.
Solutions By Circuit
- SP4060
Low Voltage, Low Capacitance Diode Array for Surge Protection
- SP3050
2pF, 20kV, Low Capacitance Diode Array for ESD and Surge Protection
- SPLV2.8
Silicon Protection Array
- V5.5MLA0603
Multilayer Transient Voltage Suppressor
- PGB1010603
Lead-Free 0603 Surface Mount Polymeric ESD Suppressors
- PGB102ST23
Lead-Free SOT23 Surface Mount Polymeric ESD Suppressors
- SP3003
0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection - Qualified to AEC-Q101
- PGB1010402
Lead-Free 0402 Surface Mount Polymeric ESD Suppressors
- SP3003
0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection - Qualified to AEC-Q101
- SP3010
Ultra-Low Capacitance Diode Array for ESD Protection
- SP3012
Low Capacitance ESD Protection, 0.5pF Rail Clamp Array - Qualified to AEC-Q101
- SP3011
Littelfuse SP3011 SPA™ TVS Diode Array