Order a Sample


You Searched for: Pxxx0S3N

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
P1100S3NLRP SIDACtor® Bi 90V 3000A DO214AB RoHS
Add to
Cart
P0640S3NLRP SIDACtor® Bi 58V 3000A DO214AB RoHS
Add to
Cart
P1300S3NLRP SIDACtor® Bi 120V 3000A DO214AB RoHS
Add to
Cart
P1900S3NLRP SIDACtor® Bi 155V 3000A DO214AB RoHS
Add to
Cart
P2300S3NLRP SIDACtor® Bi 180V 3000A DO214AB RoHS
Add to
Cart
P0080S3NLRP SIDACtor® Bi 6V 2500A DO214AB RoHS
Add to
Cart
P0300S3NLRP SIDACtor® Bi 30V 2500A DO214AB RoHS
Add to
Cart
P3500S3NLRP SIDACtor® Bi 275V 3000A DO214AB RoHS
Add to
Cart
P0720S3NLRP SIDACtor® Bi 65V 3000A DO214AB RoHS
Add to
Cart
P3100S3NLRP SIDACtor® Bi 275V 3000A DO214AB RoHS
Add to
Cart
P2600S3NLRP SIDACtor® Bi 220V 3000A DO214AB RoHS
Add to
Cart
P0900S3NLRP SIDACtor® Bi 75V 3000A DO214AB RoHS
Add to
Cart
P1500S3NLRP SIDACtor® Bi 140V 3000A DO214AB RoHS
Add to
Cart
P3800S3NLRP SIDACtor® Bi 350V 3000A DO214AB RoHS