Order a Sample


You Searched for: Continuous Duty SPST

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
24200-BX SOL 12V LATCH #8
Add to
Cart
24200 SOL 12V LATCH
Add to
Cart
24213-BX SOL 12V 17.5OHM CONT 4STUD BAG #8
Add to
Cart
24214-BX SOL 24V 71OHM CONT 4STUD #8
Add to
Cart
24213-03 SOL 12V 17.5 OHM CONT HN12
Add to
Cart
24107 SOL 24V 71OHM CONT 3STUD
Add to
Cart
24117-01-BX SOL 12V CONT 4STUD HN20 UL #8
Add to
Cart
24214 SOL 24V 71OHM CONT 4STUD
Add to
Cart
24124-BX SOL 24V 71OHM CONT 3STUD #8
Add to
Cart
24063-08-BX SOL 24V 71OHM CONT 4STUD HN12 #8
Add to
Cart
24080-BX SOL 36V 130OHM CONT 4STUD #8
Add to
Cart
24115 SOL 12V 17.5OHM CONT 3STUD
Add to
Cart
24059-08 SOL 12V 17.5OHM CONT 4STUD
Add to
Cart
24063 SOL 24V 71OHM CONT 4STUD
Add to
Cart
24059-08-BP SOL 12V 17.5OHM CONT 4STUD
Add to
Cart
24082 SOL 12V 17.5OHM CONT 3STUD BAG
Add to
Cart
24117-01 SOL 12V CONT 4STUD HN20 UL CH-MX
Add to
Cart
24213-01 SOL 12V CONT 4STUD HN13
Add to
Cart
24106 SOL 12V 17.5OHM CONT 3STUD
Add to
Cart
24059-BP SOLENOID 12V
Add to
Cart
24059-15 SOL 12V CONT 4STUD HN20
Add to
Cart
24117-BX SOL 12V CONT 4STUD HN20 #8
Add to
Cart
24115-BX SOL 12V 17.5OHM CONT 3STUD #8
Add to
Cart
24080 SOL 36V 130OHM CONT 4STUD
Add to
Cart
24106-BX SOL 12V 17.5OHM CONT 3STUD #8
Add to
Cart
24059-08-BX SOL 12V 17.5OHM CONT 4STUD #8
Add to
Cart
24063-BX SOL 24V 71OHM CONT 4STUD #8
Add to
Cart
24097-BX SOL 6V 4.2OHM CONT 4STUD BAG #8
Add to
Cart
24063-08 SOL 24V 71OHM CONT 4STUD HN12 #8 CH-MX
Add to
Cart
24059 SOL 12V 17.5OHM CONT 4STUD
Add to
Cart
24097 SOL 6V 4.2OHM CONT 4STUD BAG
Add to
Cart
24059-BX SOL 12V 17.5OHM CONT 4STUD BAG #8
Add to
Cart
24124 SOL 24V 71OHM CONT 3STUD
Add to
Cart
24082-BX SOL 12V 17.5OHM CONT 3STUD BAG #8
Add to
Cart
24213 SOL 12V 17.5OHM CONT 4STUD BAG
Add to
Cart
24117-01-BP SOL 12V CONT 4STUD HN20 UL
Add to
Cart
24213-BP SOL 12V 17.5OHM CONT 4STUD BAG
Add to
Cart
24117 SOL 12V CONT 4STUD HN20