Order a Sample


You Searched for: CT Relay CTS

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
CT-0400-F30 400:5 CT/ 3 IN. WINDOW/ FOOTED
Add to
Cart
CT-0300-F10 300:5 CT/ 1 IN. WINDOW/ FOOTED
Add to
Cart
CT-0800-F30 800:5 CT/ 3 IN. WINDOW/FOOTED
Add to
Cart
CT-1200-F15 1200:5 FT W/ 1.5 WIN. MOD 2560
Add to
Cart
CT-0050-F10 50:5 CT/ 1 IN. WINDOW/ FOOTED
Add to
Cart
CT-0200-F10 200:5 CT/ 1 IN. WINDOW/ FOOTED
Add to
Cart
CT-0400-F20 400:5 CT/ 2 IN. WINDOW/ FOOTED
Add to
Cart
CT-0300-D20 300:5 CT/ 2 IN. WINDOW/ DONUT
Add to
Cart
CT-0200-F20 200:5 CT/ 2 IN. WINDOW/ FOOTED
Add to
Cart
CT-0050-D10 CT 50:5 1" WINDOW DONUT
Add to
Cart
CT-0600-F20 600:5 CT/ 2 IN. WINDOW/ FOOTED
Add to
Cart
CT-0150-F10 150:5 CT/ 1 IN. WINDOW/ FOOTED
Add to
Cart
CT-0300-D10 300:5 CT/ 1 IN. WINDOW/ DONUT
Add to
Cart
CT-0200-D10 200:5 CT/ 1 IN. WINDOW/ DONUT
Add to
Cart
CT-0200-D20 200:5 CT/ 2 IN. WINDOW/ DONUT
Add to
Cart
CT-0300-F20 300:5 CT/ 2 IN. WINDOW/ FOOTED
Add to
Cart
CT-0400-D20 400:5 CT/ 2 IN. WINDOW/ DONUT
Add to
Cart
CT-0075-D10 75:5 CT/ 1 IN. WINDOW/ DONUT S
Add to
Cart
CT-0500-D20 500:5 CT/ 2 IN. WINDOW/ DONUT
Add to
Cart
CT-0150-D10 150:5 CT/ 1 IN. WINDOW/ DONUT
Add to
Cart
CT-0150-F20 150:5 CT/ 2 IN. WINDOW/ FOOTED
Add to
Cart
CT-0100-F10 100:5 CT/ 1 IN. WINDOW/ FOOTED
Add to
Cart
CT-0100-D10 100:5 CT/ 1 IN. WINDOW/ DONUT