

The RM1000 is a motor-monitoring device to be used in conjunction with the 777 family of products (excluding the P1 Series), 77C family of products and the 601 voltage monitors, via Modbus protocol with a communications module. The RM1000/777 motor management system combines unsurpassed electronic motor protection and critical, user-friendly, motor monitoring.
The RM1000 can monitor up to 16 relays through an RS-485 network using Modbus RTU protocol. A second communication port allows monitoring and control of up to 99 relays from a computer, PLC, DCS or SCADA system and can be accessed from the host computer or PLC with the RM-1000 acting as a repeater for any of its motor protectors. In addition to the monitoring functions, the RM-1000 can be used to reset a tripped relay.
The RM1000 can monitor up to 16 relays through an RS-485 network using Modbus RTU protocol. A second communication port allows monitoring and control of up to 99 relays from a computer, PLC, DCS or SCADA system and can be accessed from the host computer or PLC with the RM-1000 acting as a repeater for any of its motor protectors. In addition to the monitoring functions, the RM-1000 can be used to reset a tripped relay.
- Individual line currents and average current
- Current and voltage unbalance
- Individual phase voltages and average voltage
- Displays last four faults, trip reason, and restart timer status
- MotorSaver® and/or PumpSaver® setpoints
- Run-hours on each motor
- Warning of pending (imminent) faults
- Reset run-hour meter
- Reset MotorSaver® or PumpSaver®
- Change setpoints from the RM1000
RM1000 Parts
Filters
Showing 1 to 3 of 3 Total Results
Part Number | Actions | Input Voltage (V) | Termination Type | Mount Method | Dimensions | Weight (kg) | Address | Communications Baud Rate (Bps) | Communications Interface | Communications Protocol | Communications Range | Humidity | Input Current Range (A) | Protection Class | Storage temperature (°C) |
---|
Part Number | Actions | Input Voltage (V) | Termination Type | Mount Method | Dimensions | Weight (kg) | Address | Communications Baud Rate (Bps) | Communications Interface | Communications Protocol | Communications Range | Humidity | Input Current Range (A) | Protection Class | Storage temperature (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12 - 24 Vdc (Supplied by RS485MS-2W) | Depluggable; 3 in-lbs. | 3.62 H x 4.54 W x 0.9 D in. (91.9 x 115.4 x 22.9 mm) | 0 Kg (kilogram) | 1-99 (max 16 per RM-1000) | 1200 -19200 | RS-485 | Modbus RTU | 50 ft; 4000 ft with separate isolated power supply | Up to 85% non-condensing | 0.1 (max.) | NEMA 3R/UL Type 12 | |||||
12 - 24 Vdc (Supplied by RS485MS-2W) | Depluggable; 3 in-lbs. | 3.62 H x 4.54 W x 0.9 D in. (91.9 x 115.4 x 22.9 mm) | 0 Kg (kilogram) | 1-99 (max 16 per RM-1000) | 1200 -19200 | RS-485 | Modbus RTU | 50 ft; 4000 ft with separate isolated power supply | Up to 85% non-condensing | 0.1 (max.) | NEMA 4X | |||||
12 - 24 Vdc (Supplied by RS485MS-2W) | Depluggable; 3 in-lbs. | 3.62 H x 4.54 W x 0.9 D in. (91.9 x 115.4 x 22.9 mm) | 0 Kg (kilogram) | 1-99 (max 16 per RM-1000) | 1200 -19200 | RS-485 | Modbus RTU | 50 ft; 4000 ft with separate isolated power supply | Up to 85% non-condensing | 0.1 (max.) | NEMA 3R |