background-waves

Series: RA

Low Profile Varistor
Product Status| Activei
info
The RA Series transient surge suppressors are varistors (MOVs) supplied in a low-profile box that features a precise seating plane to increase mechanical stability for secure circuit-board mounting. This feature makes these devices suitable for industrial applications critical to vibration. Their construction permits operation up to 125°C (ambient) without derating.
  • The RA series are available in voltage ratings up to 275V V M(AC)RMS and energy levels up to 140J.
  • These varistors are used in automotive, motor control, telecommunication, and military applications.

  • Lead–free/RoHS compliant parts available (add suffix "x2749")
  • Low profile outline with precise seating plane
  • No derating up to 125ºC ambient
  • In-line leads
  • Wide operating voltage range: VM(AC)RMS: 4 – 275V VM(DC): 5.5 – 369V
  • High energy absorption capability W TMup to 140J
  • 3 model sizes available A8, RA16, and RA22

RA Parts

FiltersFilters

Series: RA Resources