From doors to compressors, Littelfuse provides electronic components for refrigerators. A block diagram shows how our temperature probes, reed



The LA Series of transient voltage surge suppressors are radial-lead varistors (MOVs) that are designed to be operated continuously across AC power lines. These UL recognized varistors require very little mounting space, and are offered in various standard lead form options.
The LA Series varistors are available in four model sizes: 7mm, 10mm, 14mm, and 20mm; and have a V M(AC)RMS voltage range from 130V to 1000V, and an energy absorption capability up to 360J. Some LA series model numbers are available with clamping voltage selection, designated by a model number suffix of either A or B. The “A” selection is the standard model; the “B” selection provides a lower clamping voltage.
See LA Series Device Ratings and Specifications table for part number and brand information.
The LA Series varistors are available in four model sizes: 7mm, 10mm, 14mm, and 20mm; and have a V M(AC)RMS voltage range from 130V to 1000V, and an energy absorption capability up to 360J. Some LA series model numbers are available with clamping voltage selection, designated by a model number suffix of either A or B. The “A” selection is the standard model; the “B” selection provides a lower clamping voltage.
See LA Series Device Ratings and Specifications table for part number and brand information.
- Lead–free, Halogen Free and RoHS compliant.
- Energy absorption capability (WTM) up to 360J
- Wide operating voltage range VM(AC)RMS 130V to 1000V
- No derating up to 85ºC ambient
- Available in tape and reel or bulk pack
LA Parts
Filters
130onClick
1000onClick
175onClick
1200onClick
11onClick
360onClick
1200onClick
6500onClick
698onClick
715onClick
184onClick
1425onClick
220onClick
1800onClick
325onClick
2700onClick
Showing 1 to 12 of 78 Total Results
Part Number | Actions | VMAX AC (V) | VMAX DC (V) | Surge Energy (WTM) (J) | ITM 1xAmps (A) | VNDC (V) | VNDC MIN (V) | VNDC MAX (V) | Vc (V) | Polarity | Co Typ (pF) | Agency Approvals |
---|
Part Number | Actions | VMAX AC (V) | VMAX DC (V) | Surge Energy (WTM) (J) | ITM 1xAmps (A) | VNDC (V) | VNDC MIN (V) | VNDC MAX (V) | Vc (V) | Polarity | Co Typ (pF) | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1000 | 1200 | 360 | 6500 | 1425 | 1600 | 2420 | Bi-directional | 250 | cURus / CE / UKCA / IECEX / iecex / VDER | ||||
1000 | 1200 | 220 | 4500 | 1425 | 1800 | 2700 | Bi-directional | 130 | cURus / CE / IECEX / UKCA / VDER / iecex | ||||
130 | 175 | 38 | 4500 | 184 | 228 | 340 | Bi-directional | 1000 | cURus / CE / UKCA / iecex / VDER / IECEX | ||||
130 | 175 | 11 | 1200 | 184 | 255 | 390 | Bi-directional | 180 | cURus / CE / IECEX / UKCA / iecex / VDER | ||||
130 | 175 | 70 | 6500 | 184 | 228 | 340 | Bi-directional | 1900 | cURus / CE / iecex / IECEX / UKCA / VDER | ||||
130 | 175 | 70 | 6500 | 184 | 220 | 325 | Bi-directional | 1900 | cURus / CE / IECEX / VDER / iecex / UKCA | ||||
130 | 175 | 11 | 1200 | 184 | 228 | 340 | Bi-directional | 180 | cURus / UKCA / IECEX / CE / VDER / iecex | ||||
130 | 175 | 20 | 2500 | 184 | 228 | 340 | Bi-directional | 450 | cURus / UKCA / iecex / VDER / IECEX / CE | ||||
140 | 180 | 42 | 4500 | 198 | 242 | 360 | Bi-directional | 900 | cURus / CE / UKCA / VDER / IECEX / iecex | ||||
140 | 180 | 75 | 6500 | 198 | 242 | 340 | Bi-directional | 1750 | cURus / CE / IECEX / iecex / VDER / UKCA | ||||
140 | 180 | 12 | 1200 | 198 | 242 | 360 | Bi-directional | 160 | cURus / CE / UKCA / IECEX / VDER / iecex | ||||
140 | 180 | 22 | 2500 | 198 | 242 | 360 | Bi-directional | 400 | cURus / CE / UKCA / IECEX / iecex / VDER |
LA Applications

Refrigerators

Rice Cooker Motherboards
A simplified block diagram for a rice cooker motherboard illustrates the need for metal oxide varistors, Schottky diode rectifiers, and triacs.
Series: LA Resources

Circuit Protection Selection Guide
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.
LA Custom Products Request
Need your LA parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.