background-waves

SMAJ100CA

Product Status| Activei

SMAJ100CA

TVS Diode SMA Suf MT T&R | Series: SMAJ
info
PropertyValue
VR (Vso)
100
Watts (W)
400
I PP 10x1000µs (A)
2.5
MIN VBR@IT (V)
111
MAX VBR@IT (V)
123
Vc (V)
162
IT (mA)
1
Ir@Vr(µA)
1
Operating Temperature Max (°C)
150
Polarity
Bipolar
Package
DO-214AC
Peak Pulse Power - 10x1000 (W)
400
Stand Polar
Bipolar
Surge Life
2.5
Tolerance %
5
  • Halogen-free and RoHS compliant
  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Built-in strain relief
  • Glass passivated junction
  • Low Inductance
  • Excellent clamping capability
  • Repetition Rate (duty cycle): 0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to V(BR) for unidirectional types.
  • Typical IR less than 1 mA above 10 V

SMAJ100CA Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SMAJ100CATVS Diode SMA Suf MT T&RRoHS6/1/2005NoPdf IconCoC_RoHS9_SMAJ100CAPdf IconREACH219_Declaration_(Contain)_SMAJ100CAContainsYesPdf IconIPC_SMAJ-P4SMA-single_dice

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.