SMA6J Series - Surface Mount 600W

 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

600W Surface Mount Transient Voltage Suppressors in SMA Package

The SMA6J series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Features:
  • Low profile package
  • Same power as standard SMB devices (600 W)
  • For surface mounted applications to optimize board space
  • 600W peak pulsepower capability at 10x1000µs waveform, repetition rate (duty cycle):0.01%
  • Low inductance, excellent clamping capability Fast response time:typically less than 1.0ns from 0 Volts to VBR min
  • Typical IR less than 1µA above 12V
  • Built-in strain relief
  • Glass passivated junction
  • High temperature soldering: 260°C/10 seconds at terminals
  • Typical maximum temperature coefficient ΔVBR = 0.1% x VBR@25°C x ΔT
  • Plastic package has Underwriters Laboratory Flammability 94V-O
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
SMA6J100A1006003.811112316211150UnipolarDO-214ACSMA6J100ACheckOrder
SMA6J10A106003711.112.31715150UnipolarDO-214ACSMA6J10ACheckOrder
SMA6J10CA106003711.112.317110150BipolarDO-214ACSMA6J10CACheckOrder
SMA6J110A1106003.512213517711150UnipolarDO-214ACSMA6J110ACheckOrder
SMA6J11A116003312.213.518.211150UnipolarDO-214ACSMA6J11ACheckOrder
SMA6J11CA116003312.213.518.211150BipolarDO-214ACSMA6J11CACheckOrder
SMA6J120A1206003.213314719311150UnipolarDO-214ACSMA6J120ACheckOrder
SMA6J12A1260030.213.314.719.911150UnipolarDO-214ACSMA6J12ACheckOrder
SMA6J12CA126003113.314.719.911150BipolarDO-214ACSMA6J12CACheckOrder
SMA6J130A1306002.914415920911150UnipolarDO-214ACSMA6J130ACheckOrder
SMA6J13A136002914.415.921.511150UnipolarDO-214ACSMA6J13ACheckOrder
SMA6J13CA136002914.415.921.511150BipolarDO-214ACSMA6J13CACheckOrder
SMA6J14A1460025.815.617.223.211150UnipolarDO-214ACSMA6J14ACheckOrder
SMA6J14CA1460025.815.617.223.211150BipolarDO-214ACSMA6J14CACheckOrder
SMA6J15A1560025.116.718.524.411150UnipolarDO-214ACSMA6J15ACheckOrder
SMA6J15CA1560025.116.718.524.411150BipolarDO-214ACSMA6J15CACheckOrder
SMA6J16A1660023.117.819.72611150UnipolarDO-214ACSMA6J16ACheckOrder
SMA6J16CA1660023.117.819.72611150BipolarDO-214ACSMA6J16CACheckOrder
SMA6J17A1760022.618.920.927.611150UnipolarDO-214ACSMA6J17ACheckOrder
SMA6J17CA1760022.618.920.927.611150BipolarDO-214ACSMA6J17CACheckOrder
SMA6J18A1860021.52022.129.211150UnipolarDO-214ACSMA6J18ACheckOrder
SMA6J18CA1860021.52022.129.211150BipolarDO-214ACSMA6J18CACheckOrder
SMA6J20A2060019.422.224.532.411150UnipolarDO-214ACSMA6J20ACheckOrder
SMA6J20CA2060019.422.224.532.411150BipolarDO-214ACSMA6J20CACheckOrder
SMA6J22A226001724.426.935.511150UnipolarDO-214ACSMA6J22ACheckOrder
SMA6J22CA226001724.426.935.511150BipolarDO-214ACSMA6J22CACheckOrder
SMA6J24A246001626.729.538.911150UnipolarDO-214ACSMA6J24ACheckOrder
SMA6J24CA246001626.729.538.911150BipolarDO-214ACSMA6J24CACheckOrder
SMA6J26A2660014.928.931.942.111150UnipolarDO-214ACSMA6J26ACheckOrder
SMA6J26CA2660014.928.931.942.111150BipolarDO-214ACSMA6J26CACheckOrder
SMA6J28A2860013.831.134.445.411150UnipolarDO-214ACSMA6J28ACheckOrder
SMA6J28CA2860013.831.134.445.411150BipolarDO-214ACSMA6J28CACheckOrder
SMA6J30A3060012.533.336.848.411150UnipolarDO-214ACSMA6J30ACheckOrder
SMA6J30CA3060012.533.336.848.411150BipolarDO-214ACSMA6J30CACheckOrder
SMA6J33A3360011.836.740.653.311150UnipolarDO-214ACSMA6J33ACheckOrder
SMA6J33CA3360011.836.740.653.311150BipolarDO-214ACSMA6J33CACheckOrder
SMA6J36A3660010.44044.258.111150UnipolarDO-214ACSMA6J36ACheckOrder
SMA6J36CA3660010.44044.258.111150BipolarDO-214ACSMA6J36CACheckOrder
SMA6J40A406009.744.449.164.511150UnipolarDO-214ACSMA6J40ACheckOrder
SMA6J40CA406009.744.449.164.511150BipolarDO-214ACSMA6J40CACheckOrder
SMA6J43A436008.747.852.869.411150UnipolarDO-214ACSMA6J43ACheckOrder
SMA6J43CA436008.747.852.869.411150BipolarDO-214ACSMA6J43CACheckOrder
SMA6J45A456008.35055.372.711150UnipolarDO-214ACSMA6J45ACheckOrder
SMA6J45CA456008.35055.372.711150BipolarDO-214ACSMA6J45CACheckOrder
SMA6J48A486008.153.358.977.411150UnipolarDO-214ACSMA6J48ACheckOrder
SMA6J48CA486008.153.358.977.411150BipolarDO-214ACSMA6J48CACheckOrder
SMA6J5.0A560065.36.479.210800150UnipolarDO-214ACSMA6J5.0ACheckOrder
SMA6J5.0CADO-214ACCheckOrder
SMA6J51A516007.456.762.782.411150UnipolarDO-214ACSMA6J51ACheckOrder
SMA6J51CA516007.456.762.782.411150BipolarDO-214ACSMA6J51CACheckOrder
SMA6J54A546006.96066.387.111150UnipolarDO-214ACSMA6J54ACheckOrder
SMA6J54CA546006.96066.387.111150BipolarDO-214ACSMA6J54CACheckOrder
SMA6J58A586006.764.471.293.611150UnipolarDO-214ACSMA6J58ACheckOrder
SMA6J58CA586006.764.471.293.611150BipolarDO-214ACSMA6J58CACheckOrder
SMA6J6.0A6600616.677.3710.310800150UnipolarDO-214ACSMA6J6.0ACheckOrder
SMA6J6.0CA6600616.677.3710.3101600150BipolarDO-214ACSMA6J6.0CACheckOrder
SMA6J6.5A6.5600567.227.9811.210500150UnipolarDO-214ACSMA6J6.5ACheckOrder
SMA6J6.5CA6.5600567.227.9811.2101000150BipolarDO-214ACSMA6J6.5CACheckOrder
SMA6J60A606006.266.773.796.811150UnipolarDO-214ACSMA6J60ACheckOrder
SMA6J60CA606006.266.773.796.811150BipolarDO-214ACSMA6J60CACheckOrder
SMA6J64A646005.971.178.610311150UnipolarDO-214ACSMA6J64ACheckOrder
SMA6J64CA646005.971.178.610311150BipolarDO-214ACSMA6J64CACheckOrder
SMA6J7.0A7600507.788.61210200150UnipolarDO-214ACSMA6J7.0ACheckOrder
SMA6J7.0CA7600507.788.61210400150BipolarDO-214ACSMA6J7.0CACheckOrder
SMA6J7.5A7.560046.58.339.2112.91100150UnipolarDO-214ACSMA6J7.5ACheckOrder
SMA6J7.5CA7.560046.58.339.2112.91200150BipolarDO-214ACSMA6J7.5CACheckOrder
SMA6J70A706005.577.88611311150UnipolarDO-214ACSMA6J70ACheckOrder
SMA6J70CA706005.577.88611311150BipolarDO-214ACSMA6J70CACheckOrder
SMA6J75A75600583.392.112111150UnipolarDO-214ACSMA6J75ACheckOrder
SMA6J75CA75600583.392.112111150BipolarDO-214ACSMA6J75CACheckOrder
SMA6J78A786004.886.795.812611150UnipolarDO-214ACSMA6J78ACheckOrder
SMA6J78CA786004.886.795.812611150BipolarDO-214ACSMA6J78CACheckOrder
SMA6J8.0A860044.18.899.8313.6150150UnipolarDO-214ACSMA6J8.0ACheckOrder
SMA6J8.0CA860044.18.899.8313.61100150BipolarDO-214ACSMA6J8.0CACheckOrder
SMA6J8.5A8.560041.79.4410.414.4120150UnipolarDO-214ACSMA6J8.5ACheckOrder
SMA6J8.5CA8.560041.79.4410.414.4140150BipolarDO-214ACSMA6J8.5CACheckOrder
SMA6J85A856004.694.410413711150UnipolarDO-214ACSMA6J85ACheckOrder
SMA6J85CA856004.694.410413711150BipolarDO-214ACSMA6J85CACheckOrder
SMA6J9.0A9600391011.115.4110150UnipolarDO-214ACSMA6J9.0ACheckOrder
SMA6J9.0CA9600391011.115.4120150BipolarDO-214ACSMA6J9.0CACheckOrder
SMA6J90A906004.210011114611150UnipolarDO-214ACSMA6J90ACheckOrder
SMA6J90CA906004.210011114611150BipolarDO-214ACSMA6J90CACheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SMA6J100A TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 10/05/2021 CoC_RoHS9_SMA6J100A Yes
05/20/2011
IPC_SMAJ5.0A-250A_SMAJ5.0-200CA_P4SMA6.8A-300A_P4SMA6.8CA-220CA_SMA6J5.0A-90A_SMA6J5.0CA-90CA__opt1
SMA6J12A TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 02/09/2012 CoC_RoHS9_SMA6J12A REACH191_Declaration_with_Pb_SMA6J12A Yes
05/20/2011
Contains IPC_SMAJ5.0A~SMAJ250A_SMAJ5.0CA~SMAJ200CA_P4SMA6.8A~P4MSA300A_P4SMA6.8CA~P4SMA220CA_SMA6J5.0A~SMA6J90A_SMA6J5.0CA~SMA6J90CA
SMA6J12CA TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 08/28/2018 CoC_RoHS9_SMA6J12CA REACH_SVHC Declaration (Contain)_SMA6J12CA Yes
05/20/2011
Contains IPC_SMAJ5.0A-250A_SMAJ5.0-200CA_P4SMA6.8A-300A_P4SMA6.8CA-220CA_SMA6J5.0A-90A_SMA6J5.0CA-90CA__opt1
SMA6J13A TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 08/31/2020 CoC_RoHS9_SMA6J13A REACH_SVHC Declaration (Contain)_SMA6J13A Yes
05/20/2011
Contains
SMA6J13CA TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 09/18/2019 CoC_RoHS9_SMA6J13CA REACH201_Declaration_with_Pb_SMA6J13CA Yes
05/20/2011
Contains
SMA6J14A TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 11/20/2020 CoC_RoHS9_SMA6J14A REACH209_Declaration_Contain-_SMA6J14A Yes
05/20/2011
Contains
SMA6J15A TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 09/07/2020 CoC_RoHS9_SMA6J15A REACH209_Declaration_Contain-_SMA6J15A Yes
05/20/2011
Contains
SMA6J15CA TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 12/02/2021 CoC_RoHS9_SMA6J15CA REACH219_Declaration_(Contain)_SMA6J15CA Yes
05/20/2011
Contains IPC_SMAJ5.0A-250A_SMAJ5.0-200CA_P4SMA6.8A-300A_P4SMA6.8CA-220CA_SMA6J5.0A-90A_SMA6J5.0CA-90CA__opt1
SMA6J17A TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 02/24/2021 CoC_RoHS9_SMA6J17A REACH211_Declaration_Contain-_SMA6J17A Yes
05/20/2011
Contains
SMA6J24A TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 05/10/2021 CoC_RoHS9_SMA6J24A REACH211_Declaration_Contain_SMA6J24A Yes
05/20/2011
Contains
SMA6J24CA TVS diodes SMA 600W T&R RoHS No PbFree No CoC_RoHS9_SMA6J24CA REACH205_Declaration_Contain-_SMA6J24CA Yes
Contains IPC_SMAJxxxP4SMAxxxSMA6JxxxSingle_E110G&KLG100S
SMA6J26CA TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 09/17/2019 CoC_RoHS9_SMA6J26CA Yes
05/20/2011
SMA6J28A TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 05/10/2020 CoC_RoHS9_SMA6J28A Yes
05/20/2011
IPC_SMA6J28A
SMA6J28CA TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 12/14/2020 CoC_RoHS9_SMA6J28CA REACH_SVHC Declaration (Contain)_SMA6J28CA Yes
05/20/2011
Contains IPC_SMAJ5.0A-250A_SMAJ5.0-200CA_P4SMA6.8A-300A_P4SMA6.8CA-220CA_SMA6J5.0A-90A_SMA6J5.0CA-90CA__opt1
SMA6J30CA TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 11/21/2019 CoC_RoHS9_SMA6J30CA REACH201_Declaration_with_Pb_SMA6J30CA Yes
05/20/2011
Contains
SMA6J33A TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 10/21/2018 CoC_RoHS9_SMA6J33A Yes
05/20/2011
IPC_SMAJ5.0A~SMAJ250A_SMAJ5.0CA~SMAJ200CA_P4SMA6.8A~P4MSA300A_P4SMA6.8CA~P4SMA220CA_SMA6J5.0A~SMA6J90A_SMA6J5.0CA~SMA6J90CA
SMA6J33CA TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 08/28/2018 CoC_RoHS9_SMA6J33CA REACH201_Declaration_with_Pb_SMA6J33CA Yes
05/20/2011
Contains IPC_SMAJxxxP4SMAxxxSMA6JxxxSingle_E110G&KLG100S
SMA6J36A TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 02/22/2021 CoC_RoHS9_SMA6J36A REACH219_Declaration_(Contain)_SMA6J36A Yes
05/20/2011
Contains IPC_SMAJ5.0A-250A_SMAJ5.0-200CA_P4SMA6.8A-300A_P4SMA6.8CA-220CA_SMA6J5.0A-90A_SMA6J5.0CA-90CA__opt1
SMA6J36CA TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 01/20/2020 CoC_RoHS9_SMA6J36CA REACH219_Declaration_(Contain)_SMA6J36CA Yes
05/20/2011
Contains
SMA6J43CA TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 09/05/2019 Yes
05/20/2011
SMA6J45A TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 10/06/2020 CoC_RoHS9_SMA6J45A REACH209_Declaration_Contain-_SMA6J45A Yes
05/20/2011
Contains IPC_SMAJ5.0A-250A_SMAJ5.0-200CA_P4SMA6.8A-300A_P4SMA6.8CA-220CA_SMA6J5.0A-90A_SMA6J5.0CA-90CA__opt1
SMA6J48CA TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 05/23/2018 CoC_RoHS9_SMA6J48CA Yes
05/20/2011
IPC_SMAJ5.0A~SMAJ250A_SMAJ5.0CA~SMAJ200CA_P4SMA6.8A~P4MSA300A_P4SMA6.8CA~P4SMA220CA_SMA6J5.0A~SMA6J90A_SMA6J5.0CA~SMA6J90CA
SMA6J5.0A TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 02/09/2012 CoC_RoHS9_SMA6J5.0A REACH_SVHC Declaration (Contain)_SMA6J5.0A Yes
05/20/2011
Contains IPC_SMAJ5.0A-250A_SMAJ5.0-200CA_P4SMA6.8A-300A_P4SMA6.8CA-220CA_SMA6J5.0A-90A_SMA6J5.0CA-90CA__opt1
SMA6J5.0CA TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 08/28/2018 CoC_RoHS9_SMA6J5.0CA REACH219_Declaration_SMA6J5.0CA Yes
05/20/2011
Does not Contain IPC_SMA6J5.0CA
SMA6J58A TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 09/27/2021 Yes
05/20/2011
SMA6J58CA TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 04/14/2021 CoC_RoHS9_SMA6J58CA Yes
05/20/2011
SMA6J6.0A TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 01/13/2021 CoC_RoHS9_SMA6J6.0A Yes
05/20/2011
SMA6J8.5A TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 05/10/2018 CoC_RoHS9_SMA6J8.5A REACH191_Declaration_with_Pb_SMA6J8.5A Yes
05/20/2011
Contains
SMA6J8.5CA TVS diodes SMA 600W T&R RoHS No 05/20/2011 PbFree No 01/29/2020 CoC_RoHS9_SMA6J8.5CA REACH205_Declaration_with_Pb_SMA6J8.5CA Yes
05/20/2011
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon TVS Diode Overview Application Note

pdficon TVS Diodes SMA6J Datasheet

The SMA6J series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon TVS Diode Catalog

Littelfuse offers the widest range of TVS Diodes and other circuit protection products. Littelfuse TVS Diodes are ideal for protecting semiconductor components from high-voltage transients...

pdficon Circuit Protection Products Selection Guide