background-waves

5.0SMDJ11CAS

Product Status| Activei

5.0SMDJ11CAS

TVS 5KW 11V 5%BI DO-214AB TR13 RoHS | Series: 5.0SMDJxxS
info

The 5.0SMDJxxS series, single chip design is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

PropertyValue
VR (Vso)
11
Watts (W)
5000
I PP 10x1000µs (A)
274.7
MIN VBR@IT (V)
12.2
MAX VBR@IT (V)
13.5
Vc (V)
18.2
IT (mA)
1
Ir@Vr(µA)
2
Operating Temperature Max (°C)
150
Package
DO-214AB
Uni / Bi-Directional
Bidirectional
Peak Pulse Power - 10x1000 (W)
5000
Stand Polar
Bipolar
Surge Life
274.7
Tolerance %
5
I PP 8x20µs (A)
1648.2
  • 5 kW peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles): 0.01 %
  • Recognized to UL 497B as an Isolated Loop Circuit Protector
  • DO214AB SMT package for minimized board space
  • Low profile package
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • ESD protection of data lines in accordance with IEC 61000-4-2, ESD 30 kV (Air), 30 kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Built-in strain relief
  • Glass passivated chip junction

5.0SMDJ11CAS Applications

Highlights Section

  • Computers
  • Consumer electronics
  • I/O Interfaces
  • VCC buses
  • Vulnerable circuits in industrial and telecommunications applications

5.0SMDJ11CAS Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
5.0SMDJ11CASTVS 5KW 11V 5%BI DO-214AB TR13 RoHSRoHS4/9/2019NoPdf IconCoC_RoHS9_5.0SMDJ11CASPdf IconREACH_SVHC Declaration (Contain)_5.0SMDJ11CASContainsYes4/9/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.