TVS Diode Catalog
Download this collection of datasheets for transient voltage suppression diodes made by Littelfuse.
Designed to provide precision overvoltage protection for sensitive electronics, the SLD Series is packaged in a highly reliable industry standard P600 axial leaded package. Primary applications for the SLD series include protection against damage due to inductive load switching and alternator load dump.
Part Number | Actions | VR (Vstandoff) | Watts (W) | I PP 10x1000µs (A) | MIN VBR@IT (V) | MAX VBR@IT (V) | Vc (V) | IT (mA) | Ir@Vr(µA) | Operating Temperature Max (°C) | Polarity | Package | Agency Approvals |
---|
Part Number | Actions | VR (Vstandoff) | Watts (W) | I PP 10x1000µs (A) | MIN VBR@IT (V) | MAX VBR@IT (V) | Vc (V) | IT (mA) | Ir@Vr(µA) | Operating Temperature Max (°C) | Polarity | Package | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 5000 | 300 | 11.8 | 13 | 17 | 5 | 10 | 175 | Bipolar | P600 | UR / UL | |||
10 | 5000 | 300 | 11.8 | 13 | 17 | 5 | 10 | 175 | Unipolar | P600 | UR / UL | |||
11 | 5000 | 280.2 | 12.2 | 13.5 | 18.2 | 5 | 10 | 175 | Bipolar | P600 | ||||
11 | 5000 | 280.2 | 12.2 | 13.5 | 18.2 | 5 | 10 | 175 | Unipolar | P600 | ||||
12 | 5000 | 256.3 | 13.3 | 14.7 | 19.9 | 5 | 10 | 175 | Bipolar | P600 | ||||
12 | 5000 | 256.3 | 13.3 | 14.7 | 19.9 | 5 | 10 | 175 | Unipolar | P600 | ||||
13 | 5000 | 237.2 | 14.4 | 15.9 | 21.5 | 5 | 10 | 175 | Bipolar | P600 | ||||
13 | 5000 | 237.2 | 14.4 | 15.9 | 21.5 | 5 | 10 | 175 | Unipolar | P600 | ||||
14 | 5000 | 219.8 | 15.6 | 17.2 | 23.2 | 5 | 10 | 175 | Bipolar | P600 | ||||
14 | 5000 | 219.8 | 15.6 | 17.2 | 23.2 | 5 | 10 | 175 | Unipolar | P600 | ||||
15 | 5000 | 209 | 16.7 | 18.5 | 24.4 | 5 | 10 | 175 | Bipolar | P600 | ||||
15 | 5000 | 209 | 16.7 | 18.5 | 24.4 | 5 | 10 | 175 | Unipolar | P600 |
Download this collection of datasheets for transient voltage suppression diodes made by Littelfuse.
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.