AK3 Series - TVS Diode for AC or DC Line Protection

Blue things 021
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The AK3 series of high current transient suppressors have been specially designed for use in A.C. line protection and any demanding applications (AC or DC). They offer superior clamping characteristics over standard S.A.D. technologies by virtue of the Littelfuse Foldbak™ technology, which provides a clamping voltage lower than the avalanche voltage (but above the rated working voltage). Therefore, any voltage rise due to increased current conduction is contained to a minimum, providing the best possible protection level. They can also be connected in series and/or parallel to create very high capacity protection solutions.

Features:

  • Halogen-Free
  • RoHS compliant
  • Foldbak™ technology for superior clamping factor
  • Glass passivated junction
  • Bi-directional
  • Ultra compact: over 10 times less volume than traditional discrete solutions
  • Very low clamping voltage
  • Sharp breakdown voltage
  • Low slope resistance

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
IPP 8x20μs
(A)
Operating Temperature Maximum CelsiusPolarityPackageStockSamplesCompare
AK3-015C1516192810103000125BipolarAxial LeadCheckOrder
AK3-030C3032379010103000125BipolarAxial LeadCheckOrder
AK3-038C3840469510103000125BipolarAxial LeadCheck
AK3-058C58647011010103000125BipolarAxial LeadCheckOrder
AK3-066C66728012010103000125BipolarAxial LeadCheckOrder
AK3-076C76859514010103000125BipolarAxial LeadCheckOrder
AK3-150C15015819423010103000125BipolarAxial LeadCheckOrder
AK3-170C17017922026010103000125BipolarAxial LeadCheckOrder
AK3-190C19020024529010103000125BipolarAxial LeadCheckOrder
AK3-208C20822324626210103000125BipolarAxial LeadCheckOrder
AK3-380C38040144352010103000125BipolarAxial LeadCheckOrder
AK3-430C43044049062510103000125BipolarAxial LeadCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
AK3-015C-12 TVS AXIAL KA RATED - 3KA 15V BI RoHS No 10/09/2010 PbFree No 06/03/2015 Yes
10/09/2010
AK3-015C TVS AXIAL KA RATED - 3KA 15V BI RoHS No 10/09/2010 PbFree No 06/03/2015 CoC_RoHS9_AK3-015C Yes
10/09/2010
AK3-030C TVS AXIAL KA RATED - 3KA 30V BI RoHS No 10/09/2010 PbFree No 07/06/2012 Yes
10/09/2010
AK3-030C-12 TVS AXIAL KA RATED - 3KA 30V BI RoHS No 10/09/2010 PbFree No 07/06/2012 Yes
10/09/2010
AK3-058C TVS AXIAL KA RATED - 3KA 58V BI RoHS No 10/09/2010 PbFree No 10/09/2010 CoC_RoHS9_AK3-058C Yes
10/09/2010
AK3-058C-12 TVS AXIAL KA RATED - 3KA 58V BI RoHS No 10/09/2010 PbFree No 10/09/2010 Yes
10/09/2010
AK3-066C TVS AXIAL KA RATED - 3KA 66V BI RoHS No 10/09/2010 PbFree No 07/18/2012 Yes
10/09/2010
AK3-066C-12 TVS AXIAL KA RATED - 3KA 66V BI RoHS No 10/09/2010 PbFree No 07/18/2012 Yes
10/09/2010
AK3-076C-12 TVS AXIAL KA RATED - 3KA 76V BI RoHS No 10/09/2010 PbFree No 06/03/2015 Yes
10/09/2010
AK3-076C TVS AXIAL KA RATED - 3KA 76V BI RoHS No 10/09/2010 PbFree No 06/03/2015 CoC_RoHS9_AK3-076C Yes
10/09/2010
AK3-150C TVS AXIAL KA RATED - 3KA 150V BI RoHS No 10/09/2010 PbFree No 06/03/2015 Yes
10/09/2010
AK3-150C-12 TVS AXIAL KA RATED - 3KA 150V BI RoHS No 10/09/2010 PbFree No 06/03/2015 REACH201_Declaration_with_Pb_AK3-150C-12 Yes
10/09/2010
Contains
AK3-170C TVS AXIAL KA RATED - 3KA 170V BI RoHS No 10/09/2010 PbFree No 06/03/2015 Yes
10/09/2010
AK3-170C-12 TVS AXIAL KA RATED - 3KA 170V BI RoHS No 10/09/2010 PbFree No 06/03/2015 Yes
10/09/2010
AK3-380C TVS AXIAL KA RATED - 3KA 380V BI RoHS No 10/09/2010 PbFree No 10/09/2010 Yes
10/09/2010
AK3-380C-12 TVS AXIAL KA RATED - 3KA 380V BI RoHS No 10/09/2010 PbFree No 10/09/2010 Yes
10/09/2010
AK3-430C TVS AXIAL KA RATED - 3KA 430V BI RoHS No 10/09/2010 PbFree No 10/09/2010 CoC_RoHS9_AK3-430C Yes
10/09/2010
IPC_AK3-430C
AK3-430C-12 TVS AXIAL KA RATED - 3KA 430V BI RoHS No 10/09/2010 PbFree No 10/09/2010 Yes
10/09/2010
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.