background-waves

Series: 30KPA

30000W Axial Lead Transient Voltage Suppression (TVS) Diode
Product Status| Activei
info

The 30KPA Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

  • Halogen-Free and RoHS compliant
  • Typical maximum temperature coefficient ΔVBR = 0.1% — VBR@25°C
  • Glass passivated chip junction in P600 package
  • 30000W peak pulse capability at 10—1000μs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 2μA above 73V
  • High temperature soldering guaranteed: 265°C./10 seconds/ 0.375" (9.5mm) lead length, 51bs., (2.3kg) tension
  • Plastic package has Underwriters Laboratory Flammability classification 94V-O

30KPA Parts

FiltersFilters

28onClick
288onClick

64.5onClick
606onClick

31.28onClick
321.7onClick

34.4099onClick
353.8699onClick

50onClick
469.9onClick

Series: 30KPA Resources