Series: SMBJ HRA
Surface Mount, 600W, High Reliability Series with 100% screen sorting process
The SMBJ-HRA Series High-Reliability Transient Voltage Suppression (TVS) Diode from Littelfuse is an “off-the-shelf” upscreened High-Reliability TVS Diode. These components, which protect sensitive electronic equipment from voltage transients induced by lightning surge and other transient voltage events, have been screened and sorted for use in DC line protection in aviation electronics and other applications that demand high reliability. The SMBJ-HRA Series, which has undergone a 100% screen sorting process, is available in a compact DO-214AA SMB package and is rated for 600W of peak pulse power dissipation. Littelfuse High-Reliability Diodes are also available with customized upscreening and sorting process flows.
- Military screening process flow
- Flexible selection of high reliability sorting flows, which can be customized on request
- Standard voltage ranges and power ratings are offered
- Long history of use in the aerospace industry
SMBJ HRA Parts
Filters
5onClick
170onClick
2.2onClick
65.3onClick
6.4onClick
189onClick
7onClick
209onClick
9.1999onClick
274.9999onClick
Showing 1 to 12 of 84 Total Results
Part Number | Actions | VR (Vstandoff) | Watts (W) | I PP 10x1000µs (A) | MIN VBR@IT (V) | MAX VBR@IT (V) | Vc (V) | IT (mA) | Ir@Vr(µA) | Operating Temperature Max (°C) | Polarity | Package |
---|
Part Number | Actions | VR (Vstandoff) | Watts (W) | I PP 10x1000µs (A) | MIN VBR@IT (V) | MAX VBR@IT (V) | Vc (V) | IT (mA) | Ir@Vr(µA) | Operating Temperature Max (°C) | Polarity | Package | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100 | 600 | 3.7 | 111 | 123 | 162 | 1 | 1 | 150 | Bipolar | DO-214AA | |||
10 | 600 | 35.3 | 11.1 | 12.3 | 17 | 1 | 5 | 150 | Unipolar | DO-214AA | |||
10 | 600 | 35.3 | 11.1 | 12.3 | 17 | 1 | 10 | 150 | Bipolar | DO-214AA | |||
110 | 600 | 3.4 | 122 | 135 | 177 | 1 | 1 | 150 | Bipolar | DO-214AA | |||
11 | 600 | 33 | 12.2 | 13.5 | 18.2 | 1 | 1 | 150 | Unipolar | DO-214AA | |||
11 | 600 | 33 | 12.2 | 13.5 | 18.2 | 1 | 1 | 150 | Bipolar | DO-214AA | |||
120 | 600 | 3.1 | 133 | 147 | 193 | 1 | 1 | 150 | Bipolar | DO-214AA | |||
12 | 600 | 30.2 | 13.3 | 14.7 | 19.9 | 1 | 1 | 150 | Unipolar | DO-214AA | |||
12 | 600 | 30.2 | 13.3 | 14.7 | 19.9 | 1 | 1 | 150 | Bipolar | DO-214AA | |||
130 | 600 | 2.9 | 144 | 159 | 209 | 1 | 1 | 150 | Bipolar | DO-214AA | |||
13 | 600 | 28 | 14.4 | 15.9 | 21.5 | 1 | 1 | 150 | Unipolar | DO-214AA | |||
13 | 600 | 28 | 14.4 | 15.9 | 21.5 | 1 | 1 | 150 | Bipolar | DO-214AA |
SMBJ HRA Applications
- Aviation electronics (avionics)
- FADEC
- Airplane sensors
- Avionics computers
- Fly-by-wire flight control systems
- Cockpit electronic equipment
- Airport landing aid systems
- Industrial applications such as the energy industry
Series: SMBJ-HRA Resources
SMBJ HRA Custom Products Request
Need your SMBJ HRA parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.