background-waves

SP0201B-ULC-01UTG

Product Status| Activei

SP0201B-ULC-01UTG

1 Ch 20KV 5V TVS Diode Array 0201 DFN | Series: Ultra Low Capacitance Discrete TVS
info
The Ultra Low Capacitance Discrete TVS series provides unidirectional and bidirectional ESD protection for the world’s most challenging high speed serial interfaces. Ultra low capacitance permits excellent signal integrity on the most challenging consumer electronics interfaces, such as USB 3.1, HDMI 2.0, DisplayPort, and V-by-One®, providing in excess of 20kV contact ESD protection (IEC61000-4-2) while maintaining extremely low leakage and dynamic resistance, offered in the industry’s most popular footprints (0402 and 0201), the series sets higher standards for signal integrity and usability.
PropertyValue
VR (Vstandoff)
5
ILeak (µA)
0.025
ESD Contact (kV)
±20
ESD Air (kV)
±20
Lightning Immunity (8x20µs)(A)
2
Clamp Voltage
10V@2A
CI/O TYP (pF)
0.1
Polarity
Bidirectional
Channels
1
Package
uDFN0603
CMAX
0.13
Record Type
H
Item Records
0
Clamping Voltage_string
10V@2A
  • 0.13pF MAX bidirectional and 0.25pF MAX unidirectional
  • ESD, IEC61000-4-2, ±20kV contact, ±20kV air
  • Low clamping voltage of 10V @ IPP=2A (Bidirectional) (tp=8/20μs)
  • Low profile 0201 and 0402 DFN packages
  • Facilitates excellent signal integrity
  • ELV Compliant
  • AEC-Q101 Qualified
  • Lead-free, halogen-free, and RoHS compliant

SP0201B-ULC-01UTG Applications

Highlights Section

  • Ultra-high speed data lines
  • USB 3.1, 3.0, 2.0
  • HDMI 2.0, 1.4a, 1.3
  • DisplayPort™
  • Thunderbolt (Light Peak)
  • V-by-One®
  • LVDS interfaces
  • Consumer, mobile and portable electronics
  • Tablet PC and external storage with high speed interfaces
  • Applications requiring high ESD performance in small packages

Highlights Section

  • Ultra-high speed data lines
  • USB 3.1, 3.0, 2.0
  • HDMI 2.0, 1.4a, 1.3
  • DisplayPort™
  • Thunderbolt (Light Peak)
  • V-by-One®
  • LVDS interfaces
  • Consumer, mobile and portable electronics
  • Tablet PC and external storage with high speed interfaces
  • Applications requiring high ESD performance in small packages

SP0201B-ULC-01UTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP0201B-ULC-01UTG1 Ch 20KV 5V TVS Diode Array 0201 DFNRoHS4/8/2016Pb-Free4/8/2016Pdf IconCoC_RoHS10_SP0201B-ULC-01UTGPdf IconREACH_SVHC Declaration_SP0201B-ULC-01UTG.pdfDoes Not ContainYes4/8/2016Pdf IconIPC_SP0201B-ULC-01UTG__-XK

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.