background-waves

SP0402U-ELC-02ETG

Product Status| Activei

SP0402U-ELC-02ETG

2 Ch 22KV 5V TVS Diode Array 0402 DFN | Series: Enhanced ESD Diode Arrays
info
The Enhanced ESD Diode Arrays Series provides higher order ESD protection in signal-integrity-preserving unidirectional arrays for the world’s most challenging high speed serial interfaces. The SOD-883 standard packages minimizes trace layout complexity, saves significant PCB space, and improves reusability of the footprints. The nominal capacitance makes the devices applicable to the worlds’ fastest consumer serial interfaces.
PropertyValue
VR (Vso)
5
ILeak (µA)
0.025
ESD Contact (kV)
±22
ESD Air (kV)
±22
Lightning Immunity (8x20µs)(A)
2.2
Clamp Voltage
13V@2.2A
CI/O TYP (pF)
0.3
Polarity
Unidirectional
Channels
2
Package
SOD883
Record Type
H
Item Records
0
Clamping Voltage_string
13V@2.2A
  • 0.30pF TYP capacitance
  • ESD, IEC61000-4-2, ±22 kV by contact, ±22 kV through air
  • Low clamping voltage of 13V @ IPP=2.2A (tP=8/20μs)
  • Low profile 0402 DFN array packages
  • Facilitates excellent signal integrity
  • ELV Compliant
  • Lead-free, halogen-free, and RoHS compliant
  • AEC-Q101 Qualified

SP0402U-ELC-02ETG Applications

Highlights Section

  • Ultra-high speed data lines
  • USB 3.1, 3.0, 2.0
  • HDMI 2.0, 1.4a, 1.3
  • DisplayPort™
  • V-by-One®
  • Thunderbolt (Light Peak)
  • Consumer, mobile and portable electronics
  • Tablet PC and external storage with high speed interfaces
  • Applications requiring high ESD performance in small packages

SP0402U-ELC-02ETG Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP0402U-ELC-02ETG2 Ch 22KV 5V TVS Diode Array 0402 DFNRoHS4/8/2016Pb-Free4/8/2016Yes4/8/2016

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.