background-waves

SESD1004Q4UG-0020-090

Product Status| Activei

SESD1004Q4UG-0020-090

SESD1004Q4UG-0020-090 | Series: SESD Series Ultra Low Capacitance Diode Arrays
info

The SESD series Ultra Low Capacitance Diode Arrays provides signal integrity-preserving unidirectional ESD protection for the world’s most challenging high speed serial interfaces. Compelling packaging options including the standard 1004 DFN 2.5 mm x 1.0 mm layout, and the board space-friendly 1103 DFN minimize trace layout complexity, and save significant PCB space. The 0402 DFN provides the most flexibility for PCB layout purposes. This series is rated in excess of 20kV contact ESD protection (IEC 61000-4-2) while maintaining extremely low leakage and dynamic resistance, and is offered in the industry’s most progressive and popular footprints. The SESD series sets higher standards for signal integrity and usability

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vso)
7
ILeak (µA)
0.05
ESD Contact (kV)
±20
ESD Air (kV)
±20
Lightning Immunity (8x20µs)(A)
2
Clamp Voltage
10V@2.2A
CI/O TYP (pF)
0.2
Polarity
Unidirectional
Channels
4
Dynamic Resistance
Not Applicable
CMAX
0.25
Record Type
H
Item Records
0
Clamping Voltage_string
10V@2.2A
  • 0.20pF TYP capacitance
  • ESD, IEC 61000-4-2, ±20kV contact, ±20kV air
  • Low clamping voltage of 9.2V @ IPP=2.0A (tP=8/20μs)
  • Low profile DFN array packages
  • Facilitates excellent signal integrity
  • AEC-Q101 qualified
  • Moisture Sensitivity Level(MSL-1)
  • ELV Compliant
  • RoHS Compliant and Lead Free
  • PPAP capable

SESD1004Q4UG-0020-090 Applications

Highlights Section

  • USB 3.1, 3.0, 2.0
  • HDMI 2.0, 1.4a, 1.3
  • DisplayPort(TM)
  • V-by-One®)
  • Thunderbolt
  • LVDS interfaces
  • Consumer, mobile and portable electronics
  • Tablet PC and external storage with high speed interfaces
  • Applications requiring high ESD performance in small packages
  • Automotive applications

SESD1004Q4UG-0020-090 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
RF3077-000SESD1004Q4UG-0020-090RoHS1/22/2017Pb-Free1/22/2017Pdf IconCoC_RoHS10_RF3077-000_SESD1004Q4UG-0020-090Pdf IconREACH_SVHC Declaration_RF3077-000 (SESD1004Q4UG-0020-090)Does Not ContainYes1/22/2017Pdf IconIPC_RF3077-000_-SESD1004Q4UG-0020-090

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

SESD1004Q4UG-0020-090 Custom Products Request

Need your SESD1004Q4UG-0020-090 parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Please fill in the form below and we will be happy to help you with your request.

Please give a brief description of the product you would like to design and the application for which it will be used.