background-waves

SESD0402X1UN-0030-088

Product Status| Activei

SESD0402X1UN-0030-088

SESD0402X1UN-0030-088 | Series: SESD Series Enhanced ESD Discrete TVS
info

The SESD Series Enhanced ESD Discrete TVS provides ultra low capacitance unidirectional and bidirectional ESD protection for the world’s most challenging high speed serial interfaces. Ultra low capacitance permits excellent signal integrity on the most challenging consumer electronics interfaces, such as USB 3.1, HDMI 2.0, DisplayPort, and V-by-ONE. Providing in excess of 22kV Contact ESD protection (IEC61000-4-2) while maintaining extremely low leakage and dynamic resistance, offered in the industry’s most popular footprints (0402 and 0201), the SESD series sets higher standards for Signal Integrity and usability.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vso)
7
ILeak (µA)
0.05
ESD Contact (kV)
±22
ESD Air (kV)
±22
Lightning Immunity (8x20µs)(A)
2.5
Clamp Voltage
13V@2.5A
CI/O TYP (pF)
0.3
Polarity
Unidirectional
Channels
1
Record Type
H
Item Records
0
Dynamic Resistance
Not Applicable
  • 0.15pF MAX bidirectional
  • 0.30pF MAX unidirectional
  • ESD protection of ±22 kV by contact (IEC61000-4-2)
  • Low clamping voltage of 14V @ IPP=2.5 A (Bidirectional) (tP=8/20μs)
  • Low profile 0201 and 0402 DFN packages
  • Facilitates excellent signal integrity
  • EVL Compliant
  • AEC-Q101 qualified
  • Lead-free and RoHS compliant
  • PPAP capable

SESD0402X1UN-0030-088 Applications

Highlights Section

  • Ultra-high speed data lines
  • USB 3.0/2.0
  • HDMI 1.3/1.4
  • Display Port
  • V-by-One HS
  • LVDS interfaces
  • Consumer, mobile and portable electronics
  • Tablet PC and external storage with high speed interfaces Applications requiring high ESD performance in small packages
  • Applications requiring high ESD performance in small packages

SESD0402X1UN-0030-088 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
RF3920-000SESD0402X1UN-0030-088RoHS2/27/2015Pb-Free2/27/2015Pdf IconCoC_RoHS10_RF3920-000_SESD0402X1UN-0030-088Pdf IconREACH219_Declaration_RF3920-000_(SESD0402X1UN-0030-088)Does Not ContainYes2/27/2015Pdf IconIPC_RF3920-000_-SESD0402X1UN-0030-088-_XK

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

SESD0402X1UN-0030-088 Custom Products Request

Need your SESD0402X1UN-0030-088 parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Please fill in the form below and we will be happy to help you with your request.

Please give a brief description of the product you would like to design and the application for which it will be used.