background-waves

SESD0402X1BN-0015-096

Product Status| Activei

SESD0402X1BN-0015-096

SESD0402X1BN-0015-096 | Series: SESD Series Enhanced ESD Discrete TVS
info

The SESD Series Enhanced ESD Discrete TVS provides ultra low capacitance unidirectional and bidirectional ESD protection for the world’s most challenging high speed serial interfaces. Ultra low capacitance permits excellent signal integrity on the most challenging consumer electronics interfaces, such as USB 3.1, HDMI 2.0, DisplayPort, and V-by-ONE. Providing in excess of 22kV Contact ESD protection (IEC61000-4-2) while maintaining extremely low leakage and dynamic resistance, offered in the industry’s most popular footprints (0402 and 0201), the SESD series sets higher standards for Signal Integrity and usability.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vso)
7
ILeak (µA)
0.05
ESD Contact (kV)
±22
ESD Air (kV)
±22
Lightning Immunity (8x20µs)(A)
2.5
Clamp Voltage
14V@2.5A
CI/O TYP (pF)
0.15
Polarity
Bidirectional
Channels
1
Dynamic Resistance
Not Applicable
Record Type
H
Item Records
0
Clamping Voltage_string
14V@2.5A
  • 0.15pF MAX bidirectional
  • 0.30pF MAX unidirectional
  • ESD protection of ±22 kV by contact (IEC61000-4-2)
  • Low clamping voltage of 14V @ IPP=2.5 A (Bidirectional) (tP=8/20μs)
  • Low profile 0201 and 0402 DFN packages
  • Facilitates excellent signal integrity
  • EVL Compliant
  • AEC-Q101 qualified
  • Lead-free and RoHS compliant
  • PPAP capable

SESD0402X1BN-0015-096 Applications

Highlights Section

  • Ultra-high speed data lines
  • USB 3.0/2.0
  • HDMI 1.3/1.4
  • Display Port
  • V-by-One HS
  • LVDS interfaces
  • Consumer, mobile and portable electronics
  • Tablet PC and external storage with high speed interfaces Applications requiring high ESD performance in small packages
  • Applications requiring high ESD performance in small packages

SESD0402X1BN-0015-096 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
RF3922-000SESD0402X1BN-0015-096RoHS2/27/2015Pb-Free2/27/2015Pdf IconCoC_RoHS10_RF3922-000 (SESD0402X1BN-0015-096)Pdf IconREACH_SVHC Declaration_RF3922-000 (SESD0402X1BN-0015-096)Does Not ContainYes2/27/2015Pdf IconIPC_RF3922-000_-SESD0402X1BN-0015-096

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

SESD0402X1BN-0015-096 Custom Products Request

Need your SESD0402X1BN-0015-096 parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Please fill in the form below and we will be happy to help you with your request.

Please give a brief description of the product you would like to design and the application for which it will be used.