background-waves

SP3130-01WTG

Product Status| Activei

SP3130-01WTG

Bi-dir. 0.3pF 10kv 28V 0201 flipchip TVS | Series: SP3130
info

The SP3130-01WTG includes back-to-back TVS diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes up to the maximum level specified in the IEC61000-4-2 international standard without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data lines when AC signals are present.

PropertyValue
AEC-Q101 Qualified
No
VR (Vso)
28
ILeak (µA)
0.05
ESD Contact (kV)
±10
ESD Air (kV)
±15
Lightning Immunity (8x20µs)(A)
2
Clamp Voltage
44V@1A
CI/O TYP (pF)
0.3
Polarity
Bidirectional
Channels
1
Package
0603 WLCSP
Dynamic Resistance
1
CMAX
0.45
Record Type
H
Item Records
0
Clamping Voltage_string
44V@1A
  • ESD protection of ±10kV contact discharge, ±15 kV air discharge, (IEC61000-4-2)
  • EFT protection, IEC61000-4-4, 40 A (tp = 5/50 ns)
  • Lightning Protection, IEC61000-4-5 2nd edition, 2A (tp=8/20μs)
  • Low capacitance of 0.3pF@ VR=0V
  • Low leakage current of 50nA (max) at 28V
  • Space efficient 0201 and 0402 footprint
  • Lead-free, halogen-free, and RoHS compliant

SP3130-01WTG Applications

Highlights Section

  • Tablets
  • Ultrabook
  • eReader
  • Smart Phones
  • Digital Cameras
  • MP3/ PMP
  • Set Top Boxes
  • Portable Medical
  • NFC and FeliCa

SP3130-01WTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP3130-01WTGBi-dir. 0.3pF 10kv 28V 0201 flipchip TVSRoHS4/18/2016Pb-Free4/18/2016Pdf IconCoC_RoHS10_SP3130-01WTGPdf IconREACH_SVHC Declaration_SP3130-01WTGDoes Not ContainYes4/18/2016Pdf IconIPC_SP3130-01WTG_IJ

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.