background-waves

SP3042-01WTG

Product Status| Activei

SP3042-01WTG

0.35pF 30kV 5.3V bi-TVS 01005WLCSP | Series: SP3042
info

The SP3042-01WTG includes back-to-back TVS diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes up to the maximum level specified in the IEC 61000-4-2 international standard (±30kV contact discharge) without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data lines when AC signals are present and the low loading capacitance makes it ideal for protecting high speed data lines such as HDMI,USB2.0, USB3.0 and eSATA.

PropertyValue
AEC-Q101 Qualified
No
VR (Vso)
5.3
ILeak (µA)
0.1
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
2
Clamp Voltage
12.5V@1A
CI/O TYP (pF)
0.35
Polarity
Bidirectional
Channels
1
Package
01005 WLCSP
Dynamic Resistance
0.5
CMAX
0.5
Record Type
H
Item Records
0
Clamping Voltage_string
12.5V@1A
  • ESD protection of ±30kV contact discharge, ±30kV air discharge, (IEC 61000-4-2)
  • IEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning, IEC 61000-4-5 2nd edition, 2A (tp=8/20μs)
  • Low capacitance of 0.35pF @ VR=0V (TYP)
  • Low leakage current of 100nA at 5.3V (MAX)
  • Space efficient 01005 footprint
  • Lead free and RoHS compliant

SP3042-01WTG Applications

Highlights Section

  • USB 3.0/USB 2.0/MHL
  • MIPI Camera and Display
  • HDMI 2.0, DisplayPort 1.3, eSATA
  • IoT Modules
  • Smart Phones
  • External Storage
  • Ultrabooks, Notebooks
  • Tablets, eReaders
  • Security Modules

SP3042-01WTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP3042-01WTG0.35pF 30kV 5.3V bi-TVS 01005WLCSPRoHS11/20/2017Pb-Free11/20/2017Pdf IconCoC_RoHS10_SP3042-01WTGPdf IconREACH_SVHC Declaration_SP3042-01WTG.pdfDoes Not ContainYes11/20/2017

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.