background-waves

SP3031-01ETG

Product Status| Activei

SP3031-01ETG

1 Ch 15KV 5V TVS Diode Array SOD882 | Series: SP3031
info

The SP3031-01ETG is a single channel low capacitance diode that provides protection for electronic equipment that may experience destructive electrostatic discharges (ESD). This robust diode can safely absorb repetitive ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (Level 4, ±8 kV contact discharge and ±15 kV air discharge) without performance degradation. The low loading capacitance makes it ideal for protecting high speed data lines.

PropertyValue
VR (Vstandoff)
5
ILeak (µA)
1
ESD Contact (kV)
10
ESD Air (kV)
15
Lightning Immunity (8x20µs)(A)
5
Clamp Voltage
6.9V@1A
CI/O TYP (pF)
0.8
Polarity
Unidirectional
Channels
1
MIN VBR@IT (V)
6
Package
SOD882
Dynamic Resistance
0.4
CMAX
1
Record Type
H
Device Description
0.8pF 10kV Unidirectional Discrete TVS
Item Records
0
Device Description_string
0.8pF 10kV Unidirectional Discrete TVS
Clamping Voltage_string
6.9V@1A
  • RoHS-Compliant, Lead Free and Halogen-free
  • ESD protection of ±10kV contact discharge, ±15 kV air discharge, (IEC 61000-4-2)
  • IEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning protection, IEC 61000-4-5, 2nd Edition: 8/20μs Surge, 5 A Surge
  • Low capacitance of 0.8pF @ VR=0V
  • Low leakage current of 1μA at 5V
  • Moisture Sensitivity Level(MSL-1)
  • AEC-Q101 Qaulified

SP3031-01ETG Applications

Highlights Section

  • USB 2.0, Ethernet
  • MHL/MIPI/MDDI
  • HDMI, Display Port, eSATA
  • Set Top Boxes, Game Consoles
  • Smart Phones
  • External Storage
  • Ultrabooks, Notebooks
  • Tablets, eReaders
  • Automotive

SP3031-01ETG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP3031-01ETG1 Ch 15KV 5V TVS Diode Array SOD882RoHS6/18/2011Pb-Free6/18/2011Pdf IconCoC_RoHS10_SP3031-01ETGPdf IconREACH_SVHC Declaration_SP3031-01ETG.pdfDoes Not ContainNoPdf IconIPC_SP3031-01ETG_LG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.