background-waves

SP3021-01ETG

Product Status| Activei

SP3021-01ETG

1 Ch 15KV 5V TVS Diode Array SOD882 | Series: SP3021
info

The SP3021-01ETG includes back-to-back TVS diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes up to the maximum level specified in the IEC 61000-4-2 international standard without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data lines when AC signals are present.

PropertyValue
VR (Vso)
5
ILeak (µA)
1
ESD Contact (kV)
8
ESD Air (kV)
15
Lightning Immunity (8x20µs)(A)
2
Clamp Voltage
14.7V@2A
CI/O TYP (pF)
0.5
Polarity
Unidirectional
Channels
1
Package
SOD882
Dynamic Resistance
1.6
Record Type
H
Item Records
0
Clamping Voltage_string
14.7V@2A
  • ESD protection of ±8kV contact discharge, ±15 kV air discharge, (IEC 61000-4-2)
  • IEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning protection, IEC 61000-4-5 2nd edition (tP=8/20μs)
  • Low capacitance of 0.5 pF @ VR=0V
  • Low leakage current of 1μA at 5V
  • 0402 small footprint available
  • RoHS compliant, lead-free and halogen free
  • AEC-Q101 qualified

SP3021-01ETG Applications

Highlights Section

  • USB 3.0/USB 2.0
  • MHL/MIPI/MDDI
  • HDMI, Display Port, eSATA
  • Set Top Boxes, Game Consoles
  • Smart Phones
  • External Storage
  • Ultrabooks, Notebooks
  • Tablets, eReaders

SP3021-01ETG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP3021-01ETG1 Ch 15KV 5V TVS Diode Array SOD882RoHS4/17/2012Pb-Free4/17/2012Pdf IconCoC_RoHS10_SP3021-01ETGPdf IconREACH_SVHC Declaration_SP3021-01ETG.pdfDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.