background-waves

SP3006-02XTG

Product Status| Activei

SP3006-02XTG

2 Ch 8KV 5V TVS Diode Array SOT563 | Series: SP3006
info
The SP3006-02XTG Series includes ultra low capacitance back to back zener diodes to protect high-speed ports of electronic equipment that may experience destructive electrostatic discharges (ESD). The robust diode can safely absorb repetitive ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation. Its very low loading capacitance makes it ideal for protecting high-speed data lines such as USB2.0, USB3.0, HDMI, and IEEE 1394.
PropertyValue
VR (Vstandoff)
6
ILeak (µA)
0.5
ESD Contact (kV)
8
ESD Air (kV)
15
Lightning Immunity (8x20µs)(A)
2
Clamp Voltage
12.5V@1A
CI/O TYP (pF)
0.5
Polarity
Bidirectional
Channels
2
MIN VBR@IT (V)
9
Package
SOT563
Dynamic Resistance
1.2
CMAX
0.6
Record Type
H
Device Description
0.5pF 8kV Diode Array
Item Records
0
Device Description_string
0.5pF 8kV Diode Array
Clamping Voltage_string
12.5V@1A
  • RoHS compliant and lead-free
  • ESD protection of ±8kV contact discharge, ±15 kV air discharge, (IEC 61000-4-2)
  • EFT protection, IEC 61000-4-4, 40A (5/50ns)
  • Lightning Protection, IEC 61000-4-5 2nd edition, 2.0A (8/20μs)
  • Low capacitance of 0.5 pF (@ VR=0V)
  • Low maximum leakage current of 0.5 μA at 5 V
  • Miniature SOT563 package (1.6x1.6x0.5mm) saves board space
  • AEC-Q101 qualified

SP3006-02XTG Applications

Highlights Section

  • Game Consoles
  • LCD/ PDP TVs
  • DVD Players
  • Desktops
  • MP3/ PMP
  • Digital Cameras
  • Set Top Boxes
  • Smart Phones
  • Notebooks
  • Computer Peripherals

SP3006-02XTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP3006-02XTG2 Ch 8KV 5V TVS Diode Array SOT563RoHS8/6/2013Pb-Free8/6/2013Pdf IconCoC_RoHS10_SP3006-02XTGPdf IconREACH_SVHC Declaration_SP3006-02XTGDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.