background-waves

SP3003-08ATG

Product Status| Activei

SP3003-08ATG

8 Ch 8KV 5V TVS Diode Array MSOP-10 | Series: SP3003
info

The SP3003-08ATG has ultra low capacitance rail-to-rail diodes with an additional protection diode fabricated in a proprietary silicon avalanche technology to protect each I/O pin providing a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4, ±8kV contact discharge and ±15 kV air discharge without performance degradation. Their very low loading capacitance also makes them ideal for protecting high speed signal pins such as HDMI, DVI, USB2.0, and IEEE 1394.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vso)
6
ILeak (µA)
0.5
ESD Contact (kV)
8
ESD Air (kV)
15
Lightning Immunity (8x20µs)(A)
2.5
Clamp Voltage
11.8V@2A
CI/O TYP (pF)
0.8
Polarity
Bidirectional
Channels
4
MIN VBR@IT (V)
6.5
Package
MSOP-10L
Dynamic Resistance
1.8
CMAX
0.95
Record Type
H
Item Records
0
Clamping Voltage_string
11.8V@2A
  • ESD protection of ±8kV contact discharge, ±15 kV air discharge, (IEC 61000-4-2)
  • EFT protection,IEC 61000-4-4, 40A (5/50ns)
  • Lightning, 2.5 A (8/20μs as defined in IEC 61000-4-5 2nd Edition)
  • Low capacitance of 0.65pF (TYP) per I/O
  • Low maximum leakage current of 0.5 μA at 5 V
  • Complete line of small packaging helps save board space (SC70, SOT553, SOT563, MSOP10, μDFN-6L)
  • AEC-Q101 qualified
  • RoHS compliant and lead-free
  • Moisture Sensitivity Level(MSL-1)

SP3003-08ATG Applications

Highlights Section

  • LCD/ PDP TVs
  • DVD Players
  • Desktops
  • MP3/ PMP
  • Digital Cameras
  • Set Top Boxes
  • Mobile Phones
  • Notebooks
  • Computer Peripherals

SP3003-08ATG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP3003-08ATG8 Ch 8KV 5V TVS Diode Array MSOP-10RoHS2/9/2000Pb-Free1/1/2010Pdf IconCoC_RoHS10_SP3003-08ATGPdf IconREACH_SVHC Declaration_SP3003-08ATG-08ATGDoes Not ContainYes2/28/2012Pdf IconIPC_SP3003-08ATG_EH

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.