background-waves

SP1255PUTG

Product Status| Activei

SP1255PUTG

3Ch 12kV 0.5pF TVS Diode Array uDFN-6 | Series: SP1255P
info

The SP1255PUTG integrates three channels of ultra-low capacitance steering diodes and a low voltage TVS diode to provide maximum protection of the USB data and ID pins against ESD per the IEC 61000-4-2 standard. An additional 12V TVS diode is included to provide lightning surge protection for the USB VBUS pin up to 100A (tP=8/20μs) per the IEC 61000-4-5 standard. The SP1255P provides superior protection for current intensive applications such as fast charging peripharals.

The SP1255P comes in a space saving 2.0x1.8mm μDFN package with a typical height of 0.55mm making it an ideal solution for smart phones, tablets, and other portable electronics.

PropertyValue
CI/O TYP (pF)
0.5
Polarity
Bidirectional
Package
uDFN2018-6L
ESD Contact (kV)
30
AEC-Q101 Qualified
Yes
MIN VBR@IT (V)
4.5
ESD Air (kV)
30
ILeak (µA)
0.1
Dynamic Resistance
0.3
Lightning Immunity (8x20µs)(A)
4
Channels
3
CMAX
0.6
Record Type
H
Device Description
0.5pF 12kV Diode Array for USB
Clamp Voltage
6.6V@1A
Item Records
0
VR (Vso)
4
Device Description_string
0.5pF 12kV Diode Array for USB
Clamping Voltage_string
6.6V@1A
  • RoHS compliant and lead-free
  • AEC-101 qualified
  • For USB Voltage Bus Pin (VBUS)
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • EFT, IEC 61000-4-4, 80 A (tP=5/50ns)
  • Lightning, IEC 61000-4-5, 100 A (tP=8/20μs)
  • Protection for VBUS operating up to 12V
  • Benchmark setting protection
  • High current handling capability for fast charging applications
  • For USB Data Pin (D+, D-, ID)

SP1255PUTG Applications

Highlights Section

  • USB 2.0
  • USB OTG
  • μUSB
  • Protection for the VBUS circuit on USB2.0 Fast Charging

SP1255PUTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP1255PUTG3Ch 12kV 0.5pF TVS Diode Array uDFN-6RoHS7/19/2016Pb-Free9/3/2015Pdf IconCoC_RoHS10_SP1255PUTGPdf IconREACH_SVHC Declaration_SP1255PUTG.pdfDoes Not ContainYes7/19/2016Pdf IconIPC_SP1255PUTG_EAG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.