background-waves

SRDA05-4BTG

Product Status| Activei

SRDA05-4BTG

5V 30A Rail Clamp Array,SOIC-8L | Series: SRDA05
info

The SRDA05-4BTG integrates low capacitance rail-to-rail diodes with an additional zener diode to protect I/O pins against ESD and lightning induced surge events. This robust device can safely absorb up to 30A per IEC61000-4-5 (tp=8/20μs) without performance degradation and a minimum ±30kV ESD per IEC61000-4-2 international standard. Its low loading capacitance makes it ideal for high-speed interface protection.

PropertyValue
VR (Vso)
5
ILeak (µA)
10
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
30
Clamp Voltage
9.2V@1A
CI/O TYP (pF)
8
Polarity
Bidirectional
Channels
4
MIN VBR@IT (V)
6
Package
SOIC-8L
Dynamic Resistance
0.4
CMAX
10
Record Type
H
Device Description
8pF 30A Diode Array
Item Records
0
Device Description_string
8pF 30A Diode Array
Clamping Voltage_string
9.2V@1A
  • Lightning protection, IEC61000-4-5, 30A (8/20μs)
  • EFT, IEC61000-4-4, 50A (5/50ns)
  • ESD, IEC61000-4-2, ±30kV contact, ±30kV air
  • Low clamping voltage
  • Low leakage current
  • SOIC-8 surface mount package (JEDEC MS-012)

SRDA05-4BTG Applications

Highlights Section

  • Tertiary (IC Side) Protection:T1/E1/T3/E3; HDSL/SDSL; Ethernet
  • RS232, RS485
  • Video Line Protection
  • Security Cameras
  • Storage DVRs
  • Network Equipment
  • Instrumentation, Medical Equipment

SRDA05-4BTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SRDA05-4BTG5V 30A Rail Clamp Array,SOIC-8LRoHS6/18/2013Pb-Free6/18/2013Pdf IconCoC_RoHS10_SRDA05-4BTGPdf IconREACH_SVHC Declaration_SRDA05-4BTG.pdfDoes Not ContainYes6/18/2013Pdf IconIPC_SRDA05-4BTG_EH

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.