SR05 Series Series - 5V 25A Diode Array

TVS Diode Array SR05 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SR05 consists of four, low capacitance steering diodes and a low voltage TVS diode that provide protection against ESD and lightning surge events. Each channel or I/O pin can safely absorb up to 25A (tP=8/20μs) and repetitive ESD strikes above the maximum level (Level 4) specified in the IEC 61000-4-2 international standard without performance degradation.

The low loading capacitance makes it ideal for protecting high-speed telecommunication data lines.

Features & Benefits:

  • ESD, IEC61000-4-2 , ±30kV contact discharge, ±30kV air discharge
  • EFT, IEC61000-4-4, 80A (tP=5/50ns)
  • Lightning protection, IEC61000-4-5, 25A (tP=8/20μs)
  • Low capacitance of 6.0pF (TYP) per I/O
  • Low clamp voltage
  • Small SOT143 (JEDEC TO-253) packaging
  • Moisture Sensitivity Level (MSL-1)

Applications:

  • T1/E1 IC/Secondary Protection
  • Ethernet 10BaseT
  • WAN/LAN Equipment
  • ISDN S/T Interface
  • Video Lines
  • Microcontroller Input Protection

Access specifications, certifications, check availability and order parts below

Catalog #Standoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
PackagePartner ECAD ModelsStock
SR05-02CTG553030259.8V@1A6Unidirectional26SOT143SR05-02CTGCheck
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SR05-02CTG 5V 25A Rail Clamp Array,SOT143 RoHS No 07/16/2013 PbFree No 07/16/2013 CoC_RoHS10_SR05-02CTG REACH211_Declaration_SR05-02CTG No
07/16/2013
Does not Contain IPC_SR05-02CTG_EC
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon TVS Diode Array SR05 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide