background-waves

SP4065-08ATG

Product Status| Activei

SP4065-08ATG

8Ch 30KV 3.3V TVS low cap 4.4pF Diode Ar | Series: SP4065
info

The SP4065-08ATG integrates low capacitance diodes with an additional zener diode to protect each I/O pin against ESD and high surge events. This robust device can safely absorb up to 20A per IEC 61000-4-5, 2nd Edition (tp=8/20μs) without performance degradation and a minimum ±30kV ESD per IEC 61000-4-2 International Standard. Their low loading capacitance also makes them ideal for protecting highspeed signal pins.

PropertyValue
VR (Vso)
3.3
ILeak (µA)
0.5
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
20
Clamp Voltage
5.5V@1A
CI/O TYP (pF)
4.4
Polarity
Bidirectional
Channels
8
MIN VBR@IT (V)
3.5
Package
MSOP-10L
Dynamic Resistance
0.2
CMAX
5
Record Type
H
Device Description
3.3V 20A Diode Array
Item Records
0
Device Description_string
3.3V 20A Diode Array
Clamping Voltage_string
5.5V@1A
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • IEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning, IEC 61000-4-5, 2nd Edition 20A (8/20μs)
  • Low capacitance of 4.4pF (TYP) per I/O
  • Low leakage current of 1μA (MAX) at 3.3V
  • Halogen free, Lead-free and RoHS compliant
  • Moisture Sensitivity Level (MSL - Level 1)

SP4065-08ATG Applications

Highlights Section

  • LCD/LED TVs
  • Desktops
  • Game Consoles
  • Set Top Boxes
  • Notebooks
  • 1Gb Ethernet
  • Network Hardware
  • Small Cells

SP4065-08ATG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP4065-08ATG8Ch 30KV 3.3V TVS low cap 4.4pF Diode ArRoHSPb-FreePdf IconCoC_RoHS10_SP4065-08ATGPdf IconREACH_SVHC Declaration_SP4065-08ATGDoes Not ContainYesPdf IconIPC_SP4065-08ATG_EIH

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.