background-waves

SP4024-01FTG

Product Status| Activei

SP4024-01FTG

24V 1.3pF 7A uni Discrete TVS Diode | Series: SP4024
info

The SP4024-01FTG integrate low capacitance steering diodes with one or two avalanche breakdown diodes for unidirectional or bidirectional protection, respectively, to protect against ESD and lightning induced surge events. These components can safely absorb up to 7A per IEC 61000-4-5 2nd Edition (tP=8/20μs) without performance degradation and a minimum ±30kV ESD per IEC 61000-4-2 International Standard. The low loading capacitance and high surge capability make it ideal for protecting telecommunication ports such as xDSL and other high voltage, high speed legacy interfaces.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vso)
24
ILeak (µA)
0.1
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
7
Clamp Voltage
34V@1A
CI/O TYP (pF)
1.3
Polarity
Unidirectional
Channels
1
MIN VBR@IT (V)
26
Package
SOD323
Dynamic Resistance
0.7
CMAX
2
Record Type
H
Device Description
1.3pF 24V 7A Discrete Unidirectional TVS Diode
Item Records
0
Device Description_string
1.3pF 24V 7A Discrete Unidirectional TVS Diode
Clamping Voltage_string
34V@1A
  • ESD IEC61000-4-2,±30kV contact, ±30kV air
  • EFT, IEC61000-4-4, 40A (5/50ns)
  • Lightning, 7A (8/20 as defined in IEC 61000-4-5 2nd edition)
  • Low capacitance of 1.3pF (@ VR=0V)
  • Low leakage current
  • Unidirectional and Bidirectional configuration
  • Small SOD323 package fits 0805 footprints
  • AEC-Q101 qualified
  • Lead-free, halogen-free, and RoHS compliant
  • Moisture Sensitivity Level (MSL-1)

SP4024-01FTG Applications

Highlights Section

  • xDSL Interfaces
  • RS-232
  • RS-485
  • Power Ports
  • Security Equipment
  • Instrumentation
  • Medical Equipment
  • Computers and Peripherals

SP4024-01FTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP4024-01FTG24V 1.3pF 7A uni Discrete TVS DiodeRoHS4/7/2015Pb-Free4/7/2015Pdf IconCoC_RoHS10_SP4024-01FTGYes4/7/2015

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.