background-waves

SP4021-01FTG-C

Product Status| Activei

SP4021-01FTG-C

5V 25A Bidirectional Discrete TVS Diode | Series: SP4021
info

The SP4021-01FTG-C components integrate low capacitance steering diodes with one or two avalanche breakdown diodes for unidirectional or bidirectional protection, respectively, to protect against ESD and lightning induced surge events. These components can safely absorb up to 25A per IEC 61000-4-5 (tp=8/20μs) without performance degradation and a minimum ±30kV ESD per IEC 61000-4-2 International Standard. The low loading capacitance and high surge capability make it ideal for protecting telecommunication ports such as Ethernet and other high speed data interfaces.

PropertyValue
VR (Vso)
5
ILeak (µA)
0.5
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
25
Clamp Voltage
9.3V@1A
CI/O TYP (pF)
2.5
Polarity
Bidirectional
Channels
1
MIN VBR@IT (V)
6.3
Package
SOD323
Dynamic Resistance
0.52
Record Type
H
Item Records
0
Clamping Voltage_string
9.3V@1A
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • IEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning, 25 A (8/20 as defined in IEC 61000-4-5 2nd edition)
  • Low capacitance of 2.5pF (@ VR=0V)
  • Low leakage current
  • Unidirectional and Bidirectional configuration
  • Small SOD323 package fits 0805 footprints
  • Moisture Sensitivity Level (MSL-1)
  • AEC-Q101 Qualified
  • Lead-free, halogen-free, and RoHS compliant

SP4021-01FTG-C Applications

Highlights Section

  • 10/100/1000 Ethernet
  • T1/E1/T3/E3
  • USB 1.1/2.0
  • Power Ports
  • Computers and Peripheral
  • Instrumentation
  • Medical Equipment
  • USB 3.0 and 3.1

SP4021-01FTG-C Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP4021-01FTG-C5V 25A Bidirectional Discrete TVS DiodeRoHS7/30/2013Pb-Free7/30/2013Pdf IconCoC_RoHS10_SP4021-01FTG-CPdf IconREACH_SVHC Declaration_SP4021-01FTG-C.pdfDoes Not ContainYes7/30/2013Pdf IconIPC_SP402x-01FTG_SP402x-01FTG-C_(ERF)_with_epoxy

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.