background-waves

SP1555-01UTG

Product Status| Obsoletei

SP1555-01UTG

30KV 15V 120A TVS Diode uDFN-6 | Series: SP1555
info
The SP1555-01UTG integrates a 15V TVS diode to provide lightning surge protection for the USB VBUS pin up to 120A (tP=8/20μs) per the IEC61000-4-5 2nd edition standard. The SP1555-01UTG provides superior protection for current intensive applications such as fast charging peripherals.

The SP1555-01UTG comes in a space saving 2.0x1.8mm μDFNpackage with a typical height of 0.55mm making it an ideal solution for smart phones, tablets, and other portable electronics.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vso)
15
ILeak (µA)
1
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
160
Clamp Voltage
21.5
CI/O TYP (pF)
800
Polarity
Unidirectional
Channels
1
MIN VBR@IT (V)
17.5
Package
uDFN2018-6L
Dynamic Resistance
N/A
Record Type
H
Item Records
0
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • EFT, IEC 61000-4-4, 80 A (tP=5/50ns)
  • Surge, IEC 61000-4-5 2nd edition, 120 A (tP=8/20μs)
  • Protection for VBUS operating up to 15V
  • Benchmark setting protection
  • High current handling capability for fast charging applications
  • Moisture Sensitivity Level (MSL-1)
  • Lead-free and RoHS compliant

SP1555-01UTG Applications

Highlights Section

  • Protection for the VBUS circuit on USB2.0 Fast Charging

SP1555-01UTG Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP1555-01UTG30KV 15V 120A TVS Diode uDFN-6RoHS11/20/2016Pb-Free11/20/2016Yes11/20/2016

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.