background-waves

Series: SP1555

120A for VBUS in uDFN-6 Package
Product Status| Activei
info
The SP1555 integrates a 15V TVS diode to provide lightning surge protection for the USB VBUS pin up to 120A (tP=8/20μs) per the IEC61000-4-5 2nd edition standard. The SP1555 provides superior protection for current intensive applications such as fast charging peripherals.

The SP1555 comes in a space saving 2.0x1.8mm μDFNpackage with a typical height of 0.55mm making it an ideal solution for smart phones, tablets, and other portable electronics.

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 80A (tP=5/50ns)
  • Surge, IEC 61000-4-5 2nd edition, 120A (tP=8/20μs)
  • Protection for VBUS operating up to 15V
  • Benchmark setting protection
  • High current handling capability for fast charging applications
  • Moisture Sensitivity Level (MSL-1)
  • Lead-free and RoHS compliant

SP1555 Parts

FiltersFilters

SP1555 Applications

Highlights Section

  • Protection for the VBUS circuit on USB2.0 Fast Charging

Series: SP1555 Resources