background-waves

SP1050-04BTG

Product Status| Obsoletei

SP1050-04BTG

4 Ch 30KV 58V TVS Diode Array SOIC8 | Series: SP1050
info
The SP1050-04BTG provides over-voltage protection for Power-over-Ethernet PSE equipment in a space saving SOIC-8 package. It incorporates 4 TVS Diodes each with their own decoupling capacitor to stabilize power supplies.

The SP1050 is compatible with IEEE 802.3af and IEEE 802.3at requirements while allowing PoE based systems to be protected against damaging threats such as lightning induced surges (IEC61000-4-5), electrical fast transients (IEC61000-4-4), and Electrostatic Discharges (IEC61000-4-2).

The low clamping voltage of 96V makes it compatible with PSE controller technologies.
PropertyValue
AEC-Q101 Qualified
Yes
VR (Vso)
58
ILeak (µA)
1
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
24
Clamp Voltage
75V@8A
CI/O TYP (pF)
35
Polarity
Bidirectional
Channels
4
Package
SOIC-8L
Dynamic Resistance
0.4
Record Type
H
Item Records
0
  • Peak pulse power: up to 2.7 kW (8/20 μs)
  • Lightning protection, IEC61000-4-5, 24A(tp=8/20μs)
  • ESD protection of ±30kVcontact discharge,±30kV air discharge,(IEC61000-4-2)
  • Stand-off voltage of 58 V
  • Low clamping voltage of 96V (MAX) at 24A
  • Low leakage current of 0.1 μA at 25 °C and 1 μA at 85 °C
  • Operating Tj max: 150 °C
  • JEDEC registered package outline
  • Embeds 4 decoupling capacititors
  • Meets most stringent environment

SP1050-04BTG Applications

Highlights Section

  • Power-over-Ethernet

SP1050-04BTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP1050-04BTG4 Ch 30KV 58V TVS Diode Array SOIC8RoHS12/1/2015Pb-Free12/1/2015Pdf IconCoC_RoHS10_SP1050-04BTGPdf IconREACH211_Declaration_SP1050-04BTGDoes Not ContainYes12/1/2015Pdf IconIPC_SP1050-04BTG_EH

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.