background-waves

SLVU2.8-8BTG

Product Status| Activei

SLVU2.8-8BTG

8 Ch 30KV 2.8V TVS SOIC-8 | Series: SLVU2.8-8
info

The SLVU2.8-8BTG was designed to protect low voltage, CMOS devices from ESD and lightning induced transients. There is a compensating diode in series with each low voltage TVS to present a low loading capacitance to the line being protected. These robust structures can safely absorb repetitive ESD strikes at ±30kV (contact discharge) per IEC 61000-4-2 standard and can safely dissipate up to 30A (IEC 61000-4-5 2nd Edition, tP=8/20μs) with very low clamping voltages.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vso)
2.8
ILeak (µA)
0.1
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
30
Clamp Voltage
8.5V@5A
CI/O TYP (pF)
2.6
Polarity
Bidirectional
Channels
8
MIN VBR@IT (V)
3
Package
SOIC-8L
Dynamic Resistance
0.3
CMAX
3
Record Type
H
Device Description
2.6PF 2.8V 30A TVS ARRAY
Item Records
0
Device Description_string
2.6PF 2.8V 30A TVS ARRAY
Clamping Voltage_string
8.5V@5A
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • IEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning, IEC 61000-4-5 2nd Edition, 30A (8/20μs)
  • Low capacitance of 2.6pF per line
  • Low leakage current of 0.1μA (MAX) at 2.8V
  • SOIC-8 (JEDEC MO-012)pin configuration allows for protection of all 4 differential pair for 1GbE
  • RoHS Compliant and Lead Free
  • Moisture Sensitivity Level (MSL-1)

SLVU2.8-8BTG Applications

Highlights Section

  • 10/100/1000 Ethernet
  • WAN/LAN Equipment
  • Switching Systems
  • Desktops, Servers, and Notebooks
  • Analog Inputs
  • Base Stations

SLVU2.8-8BTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SLVU2.8-8BTG8 Ch 30KV 2.8V TVS SOIC-8RoHS4/7/2015Pb-Free4/7/2015Pdf IconCoC_RoHS10_SLVU2.8-8BTGPdf IconREACH_SVHC Declaration_SLVU2.8-8BTG.pdfDoes Not ContainYes4/7/2015Pdf IconIPC_SLVU2.8-8BTG_YIH

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.