background-waves

SLVU2.8HTG

Product Status| Activei

SLVU2.8HTG

1 Ch 15KV 2.8V TVS SOT23-3 | Series: SLVU2.8
info

The SLVU2.8HTG was designed to protect low voltage, CMOS devices from ESD and lightning induced transients. There is a compensating diode in parallel with the low voltage TVS to protect one unidirectional line or a high speed data pair when two devices are paired together. These robust structures can safely absorb repetitive ESD strikes at ±30kV (contact discharge) per the IEC 61000-4-2 standard and each structure can safely dissipate up to 40A (IEC 61000-4-5, tP=8/20μs) with very low clamping voltages.

PropertyValue
VR (Vso)
2.8
ILeak (µA)
1
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
40
Clamp Voltage
13.9V@24A
CI/O TYP (pF)
2
Polarity
Unidirectional
Channels
1
Package
SOT23-3L
Dynamic Resistance
0.4
CMAX
2.5
Record Type
H
Item Records
0
Clamping Voltage_string
13.9V@24A
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • IEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning, IEC 61000-4-5, 2nd edition 40A (8/20μs)
  • Low capacitance of 2pF per line (Pin 2 to 1)
  • Low leakage current of 1μA (MAX) at 2.8V
  • Small SOT23-3 (JEDEC TO-236) package saves board space
  • RoHS compliant and lead-free

SLVU2.8HTG Applications

Highlights Section

  • 10/100/1000 Ethernet
  • WAN/LAN Equipment
  • Switching Systems
  • Desktops, Servers, and Notebooks
  • Analog Inputs
  • Base Stations
  • Security Systems
  • Surveillance Cameras

SLVU2.8HTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SLVU2.8HTG1 Ch 15KV 2.8V TVS SOT23-3RoHS7/16/2013Pb-Free7/16/2013Pdf IconCoC_RoHS10_SLVU2.8HTGPdf IconREACH_SVHC Declaration_SLVU2.8HTG.pdfDoes Not ContainYes7/16/2013Pdf IconIPC_SLVU2.8HTG_YH

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.