SLVU2.8 Series - 2.8V 40A TVS Array

TVS Diode Array SLVU2_8 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SLVU2.8 series was designed to protect low voltage, CMOS devices from ESD and lightning induced transients. There is a compensating diode in parallel with the low voltage TVS to protect one unidirectional line or a high speed data pair when two devices are paired together. These robust structures can safely absorb repetitive ESD strikes at ±30kV (contact discharge) per the IEC 61000-4-2 standard and each structure can safely dissipate up to 40A (IEC 61000-4-5, tP=8/20μs) with very low clamping voltages.

Features & Benefits:

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, IEC 61000-4-5, 2nd edition 40A (8/20μs)
  • Low capacitance of 2pF per line (Pin 2 to 1)
  • Low leakage current of 1μA (MAX) at 2.8V
  • Small SOT23-3 (JEDEC TO-236) package saves board space
  • RoHS compliant and lead-free

Applications:

  • 10/100/1000 Ethernet
  • WAN/LAN Equipment
  • Switching Systems
  • Desktops, Servers, and Notebooks
  • Analog Inputs
  • Base Stations
  • Security Systems
  • Surveillance Cameras

Access specifications, certifications, check availability and order parts below

Catalog #Standoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsPackagePartner ECAD ModelsStockSamples
SLVU2.8HTG2.8130304013.9V@24A2Unidirectional1SOT23-3LSLVU2.8HTGCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SLVU2.8HTG 1 Ch 15KV 2.8V TVS SOT23-3 RoHS No 07/16/2013 PbFree No 07/16/2013 CoC_RoHS10_SLVU2.8HTG REACH219_Declaration_SLVU2.8HTG Yes
07/16/2013
Does not Contain IPC_SLVU2.8HTG_YH
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon TVS Diode Array SPA SLVU2.8 Datasheet

The SLVU2.8 series was designed to protect low voltage CMOS devices from ESD and lightning induced transients...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...