background-waves

LC03-3.3BTG

Product Status| Activei

LC03-3.3BTG

2 Ch 150A 3.3V TVS SOIC8 | Series: LC03-3.3
info

This LC03-3.3BTG series provides overvoltage protection for applications such as 10/100/1000 BaseT Ethernet and T3/E3 interfaces. This new protector combines the TVS diode element with a diode rectifier bridge to provide both longitudinal and differential protection in one package. This design results in a capacitive loading characteristic that is log-linear with respect to the signal voltage across the device. This reduces intermodulation (IM) distortion caused by a typical solid-state protection solution. The application schematic provides the connection information and the LC03-3.3 is rated for GR-1089, intra-building transient immunity requirements for telecommunication installations.

PropertyValue
VR (Vso)
3.3
ILeak (µA)
1
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
150
Clamp Voltage
17V@100A
CI/O TYP (pF)
9
Polarity
Bidirectional
Channels
2
Package
SOIC-8L
Dynamic Resistance
0.1
CMAX
12
Record Type
H
Item Records
0
Clamping Voltage_string
17V@100A
  • Lightning Protection, IEC 61000-4-5 2nd edition, 150 A (tP=8/20μs)
  • EFT, IEC 61000-4-4, 40 A (tp = 5/50 ns)
  • Low insertion loss, log-linear capacitance
  • Low clamping voltage
  • SOIC-8 surface mount package (JEDEC MS-012)
  • UL 94V-0 epoxy molding
  • RoHS and Lead-free compliant
  • Moisture Sensitivity Level (MSL-1)

LC03-3.3BTG Applications

Highlights Section

  • T1/E1 Line cards
  • T3/E3 and DS3 Interfaces
  • STS-1 Interfaces
  • 10/100/1000 BaseT Ethernet

LC03-3.3BTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LC03-3.3BTG2 Ch 150A 3.3V TVS SOIC8RoHS10/10/2014Pb-Free10/10/2014Pdf IconCoC_RoHS10_LC03-3.3BTGPdf IconREACH_SVHC Declaration_LC03-3.3BTGDoes Not ContainYes10/10/2014Pdf IconIPC_LC03-3.3BTG_ERC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.