background-waves

SP36-01WTG-C-HV

Product Status| Activei

SP36-01WTG-C-HV

36V 100W Bidirectional TVS Diode | Series: SPxx
info

The SPxx-01WTG-C-HV is designed to improve ESD protection in portable applications, LED backlighting modules, and low speed I/Os. It will protect sensitive equipment from damage due to electrostatic discharge (ESD) and other overvoltage transients.

The SPxx-01WTG-C-HV can safely absorb repetitive ESD strikes above the maximum level of the IEC61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation and safely dissipate up to 8A (SP12-01WTG-C-HV) of induced surge current (IEC61000-4-5, tP=8/20μs) with very low clamping voltages.

PropertyValue
AEC-Q101 Qualified
No
VR (Vso)
36
ILeak (µA)
0.1
ESD Contact (kV)
±10
ESD Air (kV)
±15
Lightning Immunity (8x20µs)(A)
1.5
Clamp Voltage
48V@1A
CI/O TYP (pF)
10
Polarity
Bidirectional
Channels
1
MIN VBR@IT (V)
40
Package
0603 WLCSP
Dynamic Resistance
1.4
CMAX
13
Record Type
H
Item Records
0
Clamping Voltage_string
48V@1A
  • ESD, IEC61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC61000-4-4, 40A (5/50ns)
  • Lightning, IEC61000-4-5 2nd edition, 8A (tP=8/20μs, SP12-01WTG-C-HV)
  • Low clamping voltage
  • Low leakage current
  • Lead-free, halogen-free, and RoHS compliant

SP36-01WTG-C-HV Applications

Highlights Section

  • LED Backlighting Modules
  • Portable Instrumentation
  • General Purpose I/O
  • Mobile & Handhelds
  • RS232 / RS485

SP36-01WTG-C-HV Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP36-01WTG-C-HV36V 100W Bidirectional TVS DiodeRoHS7/17/2018Pb-Free7/17/2018Pdf IconCoC_RoHS10_SP36-01WTG-C-HVPdf IconREACH_SVHC Declaration_SP36-01WTG-C-HV.pdfDoes Not ContainYes7/17/2018Pdf IconIPC_SP36-01WTG-C-HV_EJ

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.