background-waves

SPHV12-01KTG-C

Product Status| Obsoletei

SPHV12-01KTG-C

1Ch 200W 12V Bidirectional TVS Diode | Series: SPHV C
info

This series is not recommended for new designs. Suggests to use SPHVxx-01ETG-C commercial series or AQHVxx-01ETG-C automotive grade series for the new designs in near future.

The Littelfuse SPHV-C Series 200W Discrete Bidirectional TVS Diode Array (SPA® Diodes) is designed to protect sensitive equipment from damage due to electrostatic discharge (ESD) and other overvoltage transients far better than alternative technologies. The SPHV-C Series can safely absorb repetitive ESD strikes above the maximum level of the IEC61000-4-2 international standard without performance degradation and can safely dissipate up to 8A of induced surge current with 60 percent lower clamping voltages than alternative technologies. Their SOD882 packages make them well suited for replacing 0402-sized multilayer varistors (MLVs).

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vso)
12
ILeak (µA)
1
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
8
Clamp Voltage
19V@1A
CI/O TYP (pF)
N/A
Polarity
Bidirectional
Channels
1
Package
SOD882 with exposed lead
Dynamic Resistance
0.48
CMAX
30
Record Type
H
Item Records
0
  • Meets IEC61000-4 standards for protecting against ESDs, lightning strikes, EFTs, and other overvoltage transients
  • ESD capabilities of 15 kV by contact and-30 kV through air
  • Low dynamic resistance
  • No inherent wear-out factor
  • AEC-Q101 qualified

SPHV12-01KTG-C Applications

Highlights Section

  • Automotive electronics
  • LED lighting modules
  • Portable instrumentation
  • General purpose I/O
  • Mobile and handheld devices
  • CAN and LIN buses
  • Other low-speed I/Os

SPHV12-01KTG-C Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SPHV12-01KTG-C1Ch 200W 12V Bidirectional TVS DiodeRoHS4/18/2014Pb-Free4/18/2014Pdf IconCoC_RoHS10_SPHV12-01KTG-CPdf IconREACH211_Declaration_SPHV12-01KTG-CDoes Not ContainYes2/16/2017Pdf IconIPC_SPHVxx-01KTG--C-_series_EM

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.