background-waves

SPHV12-01ETG-C

Product Status| Activei

SPHV12-01ETG-C

1Ch 200W 12V Bidirectional TVS Diode | Series: SPHV C
info

The Bidirectional SPHV-C series is designed for use in portable applications, LED lighting modules, automotive applications, and low speed I/Os. It will protect sensitive equipment from damage due to electrostatic discharge (ESD) and other overvoltage transients.

The SPHV-C series can safely absorb repetitive ESD strikes above the maximum level of the IEC 61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation and safely dissipate up to 8A (SPHV12-C) of induced surge current (IEC 61000-4-5, 2nd Edition tP=8/20μs) with very low clamping voltages.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vso)
12
ILeak (µA)
1
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
8
Clamp Voltage
19V@1A
Polarity
Bidirectional
Channels
1
MIN VBR@IT (V)
13.3
Package
SOD882
Dynamic Resistance
0.48
CMAX
30
Record Type
H
Device Description
12V 200W Discrete Undirectional TVS Diode
Item Records
0
Device Description_string
12V 200W Discrete Undirectional TVS Diode
Clamping Voltage_string
19V@1A
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • IEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning, IEC 61000-4-5 2nd Edition, 8A (tP=8/20μs, SPHV12-C)
  • Low clamping voltage
  • Low leakage current
  • Small SOD882 packaging helps save board space
  • AEC-Q101 Qualified
  • Lead-free, halogen-free, and RoHS compliant
  • Moisture Sensitivity Level(MSL -1)

SPHV12-01ETG-C Applications

Highlights Section

  • LED Lighting Modules
  • Portable Instrumentation
  • General Purpose I/O
  • Mobile & Handhelds
  • RS232 / RS485
  • CAN and LIN Bus

SPHV12-01ETG-C Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SPHV12-01ETG-C1Ch 200W 12V Bidirectional TVS DiodeRoHS4/18/2014Pb-Free4/18/2014Pdf IconCoC_RoHS10_SPHV12-01ETG-CPdf IconREACH_SVHC Declaration_SPHV12-01ETG-C.pdfDoes Not ContainYes2/16/2017Pdf IconIPC_SPHVxx-01ETG(-C)_EF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.