background-waves

SP725AATG

Product Status| Obsoletei

SP725AATG

4 Ch 14A 30V SCR MSOP10 | Series: SP725
info

The SP725 is an array of SCR/Diode bipolar structures for ESD and overvoltage protection of sensitive input circuits. The SP725 has 2 protection SCR/Diode device structures per input. There are a total of 4 available inputs that can be used to protect up to 4 external signal or bus lines. Over-voltage protection is from the IN (Pins 1 - 4) to V+ or V-.

The SCR structures are designed for fast triggering at a threshold of one +VBE diode threshold above V+ (Pin 5,6) or one –VBE diode threshold below V- (Pin 7,8). From an IN input, a clamp to V+ is activated if a transient pulse causes the input to be increased to a voltage level greater than one VBE above V+. A similar clamp to V- is activated if a negative pulse, one VBE less than V-, is applied to an IN input.

PropertyValue
VR (Vso)
30
ILeak (µA)
0.005
ESD Contact (kV)
8
ESD Air (kV)
15
Lightning Immunity (8x20µs)(A)
9
CI/O TYP (pF)
5
Polarity
Bidirectional
Channels
4
Package
MSOP-10L
Record Type
H
Item Records
0
  • ESD Interface per HBM Standards: IEC 61000-4-2, Direct Discharge - 8kV (Level 4); IEC 61000-4-2, Air Discharge - 15kV (Level 4); MIL-STD-3015.7 - 25kV
  • Peak Current Capability: IEC 61000-4-5 8/20 μs Peak Pulse Current - ± 14 A; Single Transient Pulse, 100 μs Pulse Width - ± 8 A
  • Designed to Provide Overvoltage Protection: Single-Ended Voltage Range to +30V; Differential Voltage Range to ±15 V
  • Fast Switching - 2 ns Rise Time
  • Low Input Leakages - 5 nA at 25 °C Typical
  • Low Input Capacitance - 5 pF Typical
  • An Array of 4 SCR/Diode Pairs
  • Operating Temperature Range - -40 °C to 105 °C

SP725AATG Applications

Highlights Section

  • Microprocessor/Logic Input Protection
  • Data Bus Protection
  • Analog Device Input Protection
  • Voltage Clamp

SP725AATG Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP725AATG4 Ch 14A 30V SCR MSOP10RoHS3/17/2011Pb-Free2/1/2006No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.