background-waves

SP1115-01UTG

Product Status| Activei

SP1115-01UTG

30KV 15V 30A TVS Diod uDFN-2 | Series: SP11xx
info

Avalanche breakdown diodes fabricated in a proprietary silicon avalanche technology protect each I/O pin to provide a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes at ±30kV (contact and air discharge, IEC 61000-4-2) without performance degradation. Additionally, each diode can safely dissipate 80A (SP1105S) of 8/20μs surge current (IEC 61000-4-5 2nd edition) with very low clamping voltages.

PropertyValue
VR (Vstandoff)
15
ILeak (µA)
1
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
30
Clamp Voltage
30V@30A
CI/O TYP (pF)
180
Polarity
Unidirectional
Channels
1
MIN VBR@IT (V)
16.7
Package
uDFN0603
Dynamic Resistance
0.05
Record Type
H
Item Records
0
Clamping Voltage_string
30V@30A
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • IEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning, IEC 61000-4-5 2nd edition, 80 A (tP=8/20μs, SP1105S)
  • Low clamping voltage
  • Low leakage current
  • Moisture Sensitivity Level (MSL-1)
  • Lead free and RoHS compliant
  • AEC-Q101 qualified

SP1115-01UTG Applications

Highlights Section

  • Switches and Buttons
  • Test Equipment and Instrumentation
  • Point-of-Sale Terminals
  • Medical Equipment
  • Notebooks / Desktops / Servers
  • Computer Peripherals
  • Automotive Electronics

SP1115-01UTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP1115-01UTG30KV 15V 30A TVS Diod uDFN-2RoHSPb-FreePdf IconCoC_RoHS10_SP1115-01UTGPdf IconREACH_SVHC Declaration_SP1115-01UTG.pdfDoes Not ContainYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

SP11xx Series TVS Diode Arrays for ESD Protection

Learn about the capabilities and benefits of these ultra-compact discrete unidirectional transient voltage surge suppressing devices in powered USB interfaces.