background-waves

SP1105-01UTG

Product Status| Obsoletei

SP1105-01UTG

30KV 5V 70A TVS Diod uDFN-2 | Series: SP11xx
info

Avalanche breakdown diodes fabricated in a proprietary silicon avalanche technology protect each I/O pin to provide a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes at ±30kV (contact and air discharge, IEC 61000-4-2) without performance degradation. Additionally, each diode can safely dissipate 80A (SP1105S) of 8/20μs surge current (IEC 61000-4-5 2nd edition) with very low clamping voltages.

PropertyValue
VR (Vstandoff)
5
ILeak (µA)
1
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
70
Clamp Voltage
10.9V@70A
CI/O TYP (pF)
630
Polarity
Unidirectional
Channels
1
MIN VBR@IT (V)
6
Package
uDFN0603
Dynamic Resistance
0.05
Record Type
H
Item Records
0
  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, IEC 61000-4-5 2nd edition, 80A (tP=8/20μs, SP1105S)
  • Low clamping voltage
  • Low leakage current
  • Moisture Sensitivity Level (MSL-1)
  • Lead free and RoHS compliant
  • AEC-Q101 qualified

SP1105-01UTG Applications

Highlights Section

  • Switches / Buttons
  • Test Equipment / Instrumentation
  • Point-of-Sale Terminals
  • Medical Equipment
  • Notebooks / Desktops / Servers
  • Computer Peripherals
  • Automotive Electronics

SP1105-01UTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP1105-01UTG30KV 5V 70A TVS Diod uDFN-2RoHS3/21/2018Pb-Free3/21/2018Pdf IconCoC_RoHS10_SP1105-01UTGPdf IconREACH_SVHC Declaration_SP1105-01UTGDoes Not ContainYes3/21/2018Pdf IconIPC_SP1105-01UTG_EK

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

SP11xx Series TVS Diode Arrays for ESD Protection

Learn about the capabilities and benefits of these ultra-compact discrete unidirectional transient voltage surge suppressing devices in powered USB interfaces.