background-waves

Series: SP1021

6pF 12kV Bidirectional Discrete TVS
Product Status| Obsoletei
Replaced By: |SP1020
info
The SP1021 includes back-to-back Zener diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes above the maximum level specified in the IEC61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data lines when AC signals are present.
  • RoHS compliant, Halogen-free and Lead-free
  • ESD IEC61000-4-2,±12kV contact, ±15kV air
  • EFT, IEC61000-4-4, 40A (5/50ns)
  • Lightning, IEC61000-4-5, 2A (tP=8/20μs)
  • Low capacitance of 6pF (@ VR=0V)
  • Low leakage current of 0.1μA at 5V
  • Industries smallest ESD footprint available (01005)

SP1021 Applications

Highlights Section

  • Mobile Phones
  • Smart Phones
  • Portable Medical
  • Digital Cameras
  • Wearable Technology
  • Portable Navigation Devices
  • Tablets

Series: SP1021 Resources