background-waves

SP1015-04WTG

Product Status| Activei

SP1015-04WTG

4Ch 5pF 20kV 5V TVS diode Array 0402 | Series: SP1015
info

The miniature 4 channel bidirectional TVS array provides protection for data lines that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes well above the maximum level specified in the IEC 61000-4-2 international standard without performance degradation. The bidirectional configuration provides symmetrical ESD protection for data lines when AC signals are present.

PropertyValue
AEC-Q101 Qualified
No
VR (Vso)
5
ILeak (µA)
0.65
ESD Contact (kV)
±20
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
2
Clamp Voltage
11V@1A
CI/O TYP (pF)
5
Polarity
Bidirectional
Channels
4
MIN VBR@IT (V)
5.5
Package
1006 WLCSP
Record Type
H
Device Description
5PF 5V 2A TVS DIODE ARRAY
Item Records
0
Device Description_string
5PF 5V 2A TVS DIODE ARRAY
Clamping Voltage_string
11V@1A
  • RoHS compliant, Halogen-free and Lead free
  • ESD, IEC 61000-4-2, ±20kV contact, ±30kV air
  • EFT, IEC 61000-4-4,40A (5/50ns)
  • Lightning protection, IEC 61000-4-5 2nd Edition, 2.0A (tP=8/20μs)
  • High density TVS Array available today
  • 4 channels of protection in a 0.95x0.55mm footprint
  • Touch screen and I2C interfaces

SP1015-04WTG Applications

Highlights Section

  • Mobile Phones
  • Wearable Technology
  • Smart Phones
  • eReaders/eBooks
  • Tablets

SP1015-04WTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP1015-04WTG4Ch 5pF 20kV 5V TVS diode Array 0402RoHS4/20/2015Pb-Free4/20/2015Pdf IconCoC_RoHS10_SP1015-04WTGPdf IconREACH_SVHC Declaration_SP1015-04WTG.pdfDoes Not ContainPdf IconIPC_SP1015-04WTG_EJ

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.